Skip to search Skip to main content Skip to navigation

PST joins DwyerOmega. Read more>

We noticed you are from . Visit your local site for regional offers and live support.
Back To Top

Variable Area Flow Meters

49 Products
VFA-Series

The VFA Visi-Float® Flowmeters are a line of direct reading, precision machined, clear acrylic body flowmeters suitable for both gas and liquid applications. This Series consists of 2" (51 mm) scales with optional precision metering valves.

Polycarbonate Variable Area Flowmeters for Air or Water

The Series RM Rate-Master® Flowmeters are a line of polycarbonate, direct reading flowmeters suitable for both gas and liquid applications. This Series consists of 2" (51 mm), 5" (127 mm) and 10" (254 mm) scales that can be panel or surface mounted with optional precision metering valves.

VFB-Series

The VFB Visi-Float® Flowmeters are a line of direct reading, precision machined, clear acrylic body flowmeters suitable for both gas and liquid applications. This Series consists of 4" (102 mm) scales with optional precision metering valves.

Series VFCII Visi-Float® Acrylic Flowmeter

The Series VFCII Visi-Float® Flowmeter is a direct reading, precision machined, clear acrylic body flowmeter suitable for both gas and liquid applications. This Series consists of 5" (127 mm) scale flowmeters that are equipped with acetal thermoplastic 1" male NPT fittings.

Series VFC Visi-Float® Acrylic Flowmeter

The Series VFC Visi-Float® Flowmeter is a direct reading, precision machined, clear acrylic body flowmeter suitable for both gas and liquid applications. This Series consists of 5" (127 mm) scale flowmeters with PVC 1" female NPT connections.

Acrylic Variable Area Flow Meters For Air or Water

The FLK2000 Series has a maximum temperature rating of 140°F (60°C) and a maximum pressure rating of 125 psi and are the ideal choice for medical and laboratory applications.

In-line Flowmeters Capacity: 0.2 to 15 GPM for Water or Oil

The FL-6000A Series of general purpose flowmeters is designed to provide economical, accurate flow rate indication for oil and water and can be mounted in any position.

Easy-view Flow Meters For Water and Oil

The OMEGA's FL-9000 EZ-View flowmeters provide accurate, in-line indication of oil or water flow rates at an economical cost and can be mounted with no straight pipe runs

OEM Style Acrylic Variable Area Flow Meters

FL4000 OEM-style acrylic flow meters are machined from solid acrylic blocks for superb durability. The rear ports extend through the panel for easy hookup.

Direct Read In-Line and Panel Variable Area Flow Meters

FLD1000/FLD2000 are designed with unique rotatable scales of dual air-water direct reading graduations showing SCFM and SLPM (air), as well as GPM and LPM (water) markings.

Variable Area Flow Meters With Capacities: 0.5 to 200 GPM of Water

OMEGA's FL-75 flowmeters combine shatter resistant, non-glass construction and laboratory precision accuracy at an economical price. With Capacities: 0.5 to 200 GPM of Water

Panel Mount Variable Area Flow Meters For Water

FL50000A Series flowmeters feature a rugged, one-piece acrylic body, stainless steel internal parts, rear inlet and outlet ports for panel mounting, and excellent accuracy.

Stainless Steel Frame Industrial Variable Area Flow Meters

The FLD100 Heavy-duty flowmeters are fully enclosed in a brushed stainless steel case. Ideal for industrial applications with flow rates up to 116 GPM and 250 SCFM.

Pneumatic In-line Flowmeters With Multi-pressure Flow Scales

OMEGA's multi-pressure pneumatic flowmeters feature ananodized aluminum body design and easy installation. For air/compressed gas applications at pressures up to 1000 psig.

Direct Read, Panel Mount Variable Area Flow Meters

The FLD is suitable for metering carrier gases in chromatography, indicating and controlling gases in manufacturing processes, and liquid and gas measurement in laboratories.

In-line Flow Meters for Use with Water and Air

The FL-500 Series in-line flow meters feature rugged construction, easy installation and direct reading flow rates for water and air at atmospheric and 90 psi pressures.

Variable Area In-line Flow Meters For Air

The FLMG flow meters feature rugged construction and direct-reading flow rates of air. The units are calibrated at 100 psi pressure, idea for most compressed air applications.

65 And 150 mm Variable Area Flow Meters

The OMEGA's precision variable-area flow meters for air, water, and gases feature an easy-to-read millimeter scale and are supplied with correlation charts for air and water

PTFE Variable Area Flow Meters with PTFE Valves

The FL-3000 and FL-3100 flowmeters are designed for applications which involve corrosive or ultra-pure fluids. The meters are equipped with built-in PTFE needle valves.

65 And 150 mm Variable Area Flow Meters

The OMEGA's precision variable-area flow meters for air, water, and gases have up to ±2% of full scale accuracy. (Models ending in "07" or "45" have ±5% FS accuracy).

Variable Area Flow Meters

Variable Area Flow Meters are essential instruments for accurate flow rate measurement in a variety of industrial, commercial, and laboratory applications. These instruments are used to measure the flow of liquids and gases.

Omega Engineering offers a comprehensive selection of variable area flow meters that are designed to meet the needs of a wide range of applications. These devices provide accurate and reliable readings and are available in a variety of sizes, materials, and pressure ratings. With multiple pressure and temperature ratings, these meters are designed for long-term use and reliability.
Searching for your items
en-US
en
Save Configuration