Skip to search Skip to main content Skip to navigation

PST joins DwyerOmega. Read more>

We noticed you are from . Visit your local site for regional offers and live support.

Butt-Welded Unsheathed Fine Gage Microtemp Thermocouples

$100.02

Item# CHAL-003-BW

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $100.02
10-24 $95.02
25-99 $90.02
100-499 $85.02
500-999 $80.02
1000+ $75.02

In stock

Lead Time (If not in stock): 3 weeks
Butt-Welded Unsheathed Fine Gage Microtemp Thermocouples CHAL-003-BW CHAL-003-BW
  • Butt- Weld Design
  • Faster Response Time Than Standard Beaded Wire Thermocouples.
  • Utilized in Tight Spaces

CHAL-003-BW Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Thermocouple Type
Process Temperature Max
Process Temperature Range
Nominal Resistance
Accuracy
Number of Wires
Cable Length
Wire Gauge
Pack Size
Additional Feature 2
Category
Process Temperature Unit
Process Temperature Min
Junction Type
Termination Connection Type
Color Code Standard


  • Measurement Units °C
  • Measurement Type Air/Gas Temperature
Base Metal Thermocouples Prices given for twelve (12) inch lengths. Other sizes and lengths are available on special order. A twelveinch length corresponds to each leg for 24" total length. To order longer lead lengths for base metal calibrations, add 4.00 per foot per package.

Platinum/Rhodium Thermocouples Prices given for six (6) inch lengths. Other sizes and lengths are available on special order. To order longer lead lengths for Pt/Rh calibrations, see the table below.

View the Thermocouple Accuracy and Color Code charts
loading all models
loading all reviews
Rated 5 out of 5 by from Excellent quality butt-welded thermocouples These thermocouples are very well made and very well packaged. So far I've used about 20 of the 40AWG K-type variant and the consistency is very good. My only issue with using these has been determining the exact location of the weld, since the wire is so fine and the bulge where the junction is welded is so minimal (this is probably less of a problem with larger wire). They do coat the wire with a red varnish where the junction is, but the coated length is 1-2 cm long, so it's easy to find roughly where the junction is, but I needed to locate the junction within 1mm. It was still possible, just difficult. I don't think this is a fault in the product, its just the nature of working with such fine thermocouples.
Date published: 2024-08-09
  • y_2024, m_12, d_22, h_8
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_en_US, sid_CHAL-003-BW, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 7ms
  • REVIEWS, PRODUCT
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 38ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration