Skip to search Skip to main content Skip to navigation

PST joins DwyerOmega. Read more>

We noticed you are from . Visit your local site for regional offers and live support.

Bolt-On RTD Sensor with Aluminum Flag Housing

1 m PFA leads, 100 Ω, mini connector, #3, #4 hole

$124.89

Item# RTD-831-MTP

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $124.89
5-9 $118.65
10-14 $116.15
15-24 $111.15
25-99 $108.65
100+ $106.16

In stock

Lead Time (If not in stock): 4 weeks
1 m PFA leads, 100 Ω, mini connector, #3, #4 hole RTD-831-MTP RTD-831-MTP
  • Updated housing design for improved strain relief
  • Standard hole for #3 and #4 screw. Options available for #5, #6, #8 screw
  • Small aluminum housing allows for installation on most flat surfaces
  • Sensor can be bolted or cemented into place

RTD-831-MTP Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Process Temperature Range
Nominal Resistance
Accuracy
Cable Insulation
Termination Connection Type
Cable Length
Additional features
Category
Sensor Application
Number of Wires


  • Accuracy Class "A" conforming to IEC 60751
  • Dimensions Barrel, 0.562” by 0.190”; Flag (mounting body portion), 0.31" by 0.31"
  • Mounting Type Bolt-on or Cement-on
  • Nominal Resistance Curve Choice of PT100Ω or PT1000Ω
  • Process Temperature Range -60 to 230°C (-76 to 446°F), standard unit or -60 to 450°C (-76 to 842°F), high temperature unit (-"HT")
  • Wire Length / Terminations 1 m standard. Other lengths available

Omega's RTD-831 series 3-wire RTD sensor features an improved barrel and flag design on the aluminum housing which gives improved durability. The flag is machined to accept a #3, #4, #5, #6, #8 screw for easy installation on flat surfaces by either being bolted or cemented onto the surface. This is available in 100 Ω or 1000 Ω Platinum RTD element and is available in a high temperature (-HT) version. Connection options available are miniature 3-pin connector (-MTP), standard 3-pin connector (-OTP), stripped ends (-SE), and spade lugs (-LUG). For other connector types, please contact Sales. Applications for this type of sensor include product performance testing climate control/HVAC monitoring and control of processes hot plate equipment, and process pipes.

loading all models
loading all reviews
Rated 5 out of 5 by from Quality products We specify Omega in our products. This and other Omega components meet our expectations and reliability constantly
Date published: 2023-12-06
  • y_2024, m_12, d_21, h_8
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_en_US, sid_RTD-831-MTP, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
loading all QA

The picture of this part and the drawing do not match. They are mirror images of each other. Can post pictures of the actual product? With the cable pointing to the left, I would like to know if the mounting hole is above or below the cylinder. Thanks

Asked by: DSMKS
Please direct you question to temp@omega.com so your question can be fully investigated by an application Engineer.
Answered by: Applications Engineer AB
Date published: 2023-08-21

Where are the RTD831 sensors made

Asked by: bucky
Hi Bucky, Thank you for the inquiry. RTD-831 is made in the US. Best regards OMEGA
Answered by: Norwalk AE_RS
Date published: 2024-11-07

Are the wire leads Halogen free?

Asked by: kkirchner
Thank you for the inquiry. The leads are not halogen free. Best regards OMEGA
Answered by: Norwalk AE_RS
Date published: 2024-08-21

Hello. Does the extended temperature range apply to the cable as well? Thanks

Asked by: Luna
Yes the cable is fiberglass insulation allowing exposure to 450C as well.
Answered by: ApplicationsEngineerANB
Date published: 2023-11-03

For RTD-831-MTP-H170, what AWG are the leadwires?

Asked by: Jay L
Thank you for your inquiry. It uses 26 awg stranded wire.
Answered by: Application Engineer SP
Date published: 2023-07-26

Can RTD-831 series be used in Vacuum chamber like RTD-830 series? Thanks.

Asked by: Anonymous
Hi Anonymous, If used in vacuum there may be some outgassing from the epoxy used in construction; so we have no vacuum recommendation for this product; You would need to purchase and evaluate to see if would be acceptable. This has the same construction as the RTD-830. The new washer shape provides for stronger lead wire connection. Best regards OMEGA
Answered by: NorwalkAE_RS
Date published: 2021-11-01

What is a typical response time of the RTD-831 series Pt100 Class A sensor?

Asked by: MNHS
Thank you for your inquiry. Please send this request to temp@dwyeromega.com
Answered by: NorwalkAE_SP
Date published: 2024-06-14

What are the wire colors and connections for the RTD-831-SE sensor?

Asked by: Sechan Engineer
Thank you for your inquiry Sechan Engineer. The RTD-831-SE sensor has Red/Black/Black wires.
Answered by: Application Engineer SP
Date published: 2023-08-25
  • y_2024, m_12, d_22, h_8CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_13
  • loc_en_US, sid_RTD-831-MTP, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 49ms
  • QUESTIONS, PRODUCT

Related Categories

en-US
en
Save Configuration