PST joins DwyerOmega. Read more>
Quantity | Price each |
---|---|
1-9 | $112.91 |
10-24 | $107.26 |
25-99 | $101.62 |
100-499 | $95.97 |
500-999 | $90.33 |
1000+ | $84.68 |
Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.
*Highlighted options are not compatible. Please select a different combination or click the CONFIGURE button to build your own.
The SA1-RTD surface-mount RTD temperature sensor mounts on flat or curved surfaces and provides Class A accuracy for critical temperature monitoring applications. Based on a 2 x 2 x 0.8 mm thin-film platinum RTD and supplied with bare 3-wire leads as a standard configuration (connector optional), itcan be customized for use in a wide variety of applications. The sensor can be easily applied with its selfadhesive