Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Bolt-On Thermistor Sensor with Aluminum Flag Housing

Thermistor Sensor, 3000 Ω, 40 in leads

$78.77

Item# ON-931-44005-40

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $78.77
5-9 $74.83
10-24 $73.26
25-49 $70.11
50-99 $68.53
100+ $66.95

In stock

Lead Time (If not in stock): 4 weeks
Thermistor Sensor, 3000 Ω, 40 in leads ON-931-44005-40 ON-931-44005-40
  • Redesigned housing for improved strain relief
  • Duplex wire now used for better wire protection
  • Standard hole for #3 and #4 screw. #5, #6, and #8 screw sizes also available
  • Small aluminum housing allows for installation on most flat surfaces

ON-931-44005-40 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Process Temperature Range
Nominal Resistance
Accuracy
Termination Connection Type
Cable Length
Category
Sensor Application
Cable Insulation


  • Accuracy ± 0.1°C or 0.2°C
  • Dimensions Barrel, 0.562 in by 0.190 in; Flag (mounting body portion), 0.31 in by 0.31 in
  • Mounting Type Bolt-on or Cement-on
  • Process Temperature Range 0 to 100°C (32 to 212°F)
  • Resistance Output 2252, 3000, 5000, 10,000 or 30,000 Ω at 25°C
  • Wire Length and Termination 40 inches standard. Stripped ends. Other lengths available.

The Omega two-wire ON-931 sensor features an improved housing design and increased gauge duplex wire which gives improved strain relief. The bolt hole accepts #3 and #4 screws, and other screw sizes are available. These can be installed on flat surfaces by either being bolted or cemented onto the surface. Applications for this type of sensor include product performance testing climate control/HVAC printed circuit board manufacturing and cable manufacturing environmental chamber temperature measurement.

loading all models
loading all reviews
Rated 5 out of 5 by from Great Job! Omega Engineering is quick to respond with all requests.
Date published: 2023-04-14
Rated 4 out of 5 by from meets all of my requirements Great product meets all of my requitements would buy again
Date published: 2022-01-03
  • y_2024, m_9, d_7, h_6
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_2
  • loc_en_US, sid_ON-931-44005-40, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
loading all QA

What is the wire colors for each core?

Asked by: Muzammil
Thank you for your inquiry Muzammil. The wire colors are Black and a Red wire.
Answered by: Application Engineer SP
Date published: 2022-08-03
  • y_2024, m_9, d_7, h_6CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_ON-931-44005-40, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 7ms
  • QUESTIONS, PRODUCT

Related Categories

en-US
en
Save Configuration