Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Reduced Fine Tip Diameter Thermocouple Probes with Lead Wire

Fine Tip TJ Probe - Tip has a 0.5 mm (0.020") diameter sensing mass

$87.03

Item# TJFT72-E-SS-116G-6-SMPW-M

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $87.03
10-24 $82.68
25-99 $78.33
100-499 $73.98
500-999 $69.62
1000+ $65.27

In stock

Lead Time (If not in stock): 5 weeks
Fine Tip TJ Probe - Tip has a 0.5 mm (0.020") diameter sensing mass TJFT72-E-SS-116G-6-SMPW-M TJFT72-E-SS-116G-6-SMPW-M
  • J, K, T, E Calibrations
  • Reduced Tip = Fast Time Response
  • Cold End Temperature to 200C,(392F)
  • Tip Temperature to 700C, (1292F)

TJFT72-E-SS-116G-6-SMPW-M Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Thermocouple Type
Process Temperature Max
Process Temperature Range
Sheath Material
Junction Type
Probe Length
Termination Connection Type
Category
Process Temperature Unit
Process Temperature Min
Sensor Application
Probe Diameter
Cable Insulation
Wire Gauge
Cable Length
Color Code Standard
Additional Feature


  • Measurement Units °C
  • Measurement Type Air/Gas Temperature
Fine tip transition joint thermocouple, 6" long, with 304 SS sheath, 1/16" OD. Supplied with 6 ft. PFA-insulated wire with SMPW miniature male connector. Tip has a 0.020" diameter sensing mass. <

View the Thermocouple Accuracy and Color Code charts
loading all models
loading all reviews
Rated 3 out of 5 by from Careful with High Temperatures Our probe failed after exposure to 600 C. It was a 1/16" dia. 304SS probe, K-type element. I don't know if the Inconel probe would have survived....make sure to confirm with Tech Support before purchasing.
Date published: 2016-02-22
Rated 5 out of 5 by from Good sensors, fine tip length can be controlled Good response time for the application I'm using to measure fluid temperature. Length of the fine tip can be more controlled but otherwise does a good job.
Date published: 2023-03-19
  • y_2024, m_8, d_23, h_15
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_2
  • loc_en_US, sid_TJFT72-E-SS-116G-6-SMPW-M, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
loading all QA

What is temperature tolerance (accuracy) for probe TJFT72-K-SS-116G-6-SMPW-M (Type K, SS 304, 6 inches)? This information was not listed on Certificate of Conformance.

Asked by: Ariel
These probes adhere to the Standard Limits of Error specification and would be +/- 1.1C or 0.4% of reading whichever is greater for type K.
Answered by: ANBENG
Date published: 2019-11-06
  • y_2024, m_8, d_24, h_5CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_TJFT72-E-SS-116G-6-SMPW-M, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 7ms
  • QUESTIONS, PRODUCT
en-US
en
Save Configuration