Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Thermistor Immersion Probe Ideal for HVAC and Building Management

High Accuracy 10,000 Ohm Thermistor (Type II), Immersion, No Well, 4", Plastic Enclosure

$50.00

Item# A/0.1CP-INW-4-PB

In stock

Lead Time (If not in stock): 6 Days
High Accuracy 10,000 Ohm Thermistor (Type II), Immersion, No Well, 4", Plastic Enclosure A/0.1CP-INW-4-PB A/0.1CP-INW-4-PB
  • Thermistor Immersion Probes for commercial HVAC and Building Management Systems
  • Plastic enclosure
  • 1/2" NPS thread
  • Chilled or Hot Water Systems, Boilers, Pumps, Compressors, Chillers

A/0.1CP-INW-4-PB Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Nominal Output
Additional Feature
Category
Process Temperature Range
Sensor Application
Response Time
Accuracy
Sheath Material
Probe Diameter
Sensor Threads
Probe Length
Wire Gauge
Termination Connection Type
Number Sensing Points


The ACI Thermistor Immersion sensor is a single point temperature sensor that is designed for use with electronic controllers in commercial heating and cooling building management systems. They feature a ¼” diameter stainless steel probe and are manufactured using ACI’s proven double encapsulation process to eliminate the effects of moisture and to increase the response times using high quality, thermally conductive epoxy. The immersion sensors include a standard ½” NPS Male process thread.


Applications: Chilled Water Systems, Hot Water Systems, Boilers, Pumps, Compressor, Chillers


For further information Please visit www.workaci.com


Product specifications

Sensor Type: Thermistor
Sensor Curve: Non-Linear, NTC (Negative Temperature Coefficient)
Number Sensing Points: One
Number Wires: Two (Non-Polarity Sensitive)
Sensor Accuracy: +/-0.2ºC (+/-0.36ºF)
A/10K-E1 Series: +/- 0.3ºC (+/-0.54ºF)
A/1.8K Series: +/-0.5ºC @ 25ºC (77ºF) and (+/-1.0ºC) (+/-1.8ºF)
Response Time (63% Step Change): 10 Seconds nominal
Power Dissipation Constant: 3 mW/ºC
A/1.8K Series: 1 mW/ºC
A/10K-E1 Series: 2 mW/ºC
Operating Temperature Range: -40 to 150ºC (-40 to 302ºF)
Storage Temperature Range: -40 to 85ºC (-40 to 185ºF)
Operating Humidity Range: 10 to 95% RH, non-condensing
Probe Diameter: 0.250" (6.35mm)
Thermowell Material | Bore Diameter: 304 Series Stainless Steel | 0.260"
Probe Diameter: 0.250" (6.35mm)
Probe Material: 304 Stainless Steel
Thermowell Instrument Thread | Process Thread: ½” NPS (National Pipe Straight) Female Thread | ½” NPT (National Pipe Tapered) Male Thread
Fitting Material | Flammability Rating: Polyamide 66 (High Performance Nylon 66) | UL94-HB
Sensor Threads: ½” NPS (National Pipe Straight) Male Thread
Foam Pad Material | Flammability Rating: Neoprene/EPDM/SBR Polymer | UL94-HBF; FMVSS-302; MIL-R-6130C
Lead Length | Conductor Size: 14” (35.6 cm) | 22 AWG (0.65mm)
Lead Wire Insulation | Wire Rating: Etched Teflon (PTFE) Colored Leads | Mil Spec 16878/4 Type E)
Conductor Material: Silver Plated Copper
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration