Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

RTD Immersion Probe Ideal for HVAC and Building Management

2W 100 Ohm RTD, IMMERSION PROBE, 4"

$55.00

Item# A/100-2W-INW-4-PB

In stock

Lead Time (If not in stock): 6 Days
2W 100 Ohm RTD, IMMERSION PROBE, 4" A/100-2W-INW-4-PB A/100-2W-INW-4-PB
  • RTD Immersion Probes for commercial HVAC and Building Management Systems
  • Plastic enclosure
  • 1/2" NPS thread
  • Chilled or Hot Water Systems, Boilers, Pumps, Compressors, Chillers

A/100-2W-INW-4-PB Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Nominal Output
Category
Process Temperature Range
Sensor Application
Response Time
Accuracy
Sheath Material
Probe Diameter
Sensor Threads
Probe Length
Wire Gauge
Termination Connection Type
Number Sensing Points


The ACI RTD Immersion sensor is a single point temperature sensor that is designed for use with electronic controllers in commercial heating and cooling building management systems. They feature a ¼” diameter stainless steel probe and are manufactured using ACI’s proven double encapsulation process to eliminate the effects of moisture and to increase the response times using high quality, thermally conductive epoxy. The immersion sensors include a standard ½” NPS Male process thread.

For more Information Please visit www.workaci.com

Applications: Chilled Water Systems, Hot Water Systems, Boilers, Pumps, Compressor, Chillers

 

Product specifications

Sensor Type: Platinum RTD
Sensor Curve: PTC (Positive Temperature Coefficient)
Number Sensing Points: One
Number Wires: A/100-2W-I Series and A/1K-2W-I Series: Two (Non-Polarity Sensitive)
A/100-3W-I Series and A/1K-3W-I Series: Three (Polarity Sensitive)
Sensor Output @ 0ºC (32ºF): A/100-xW-I Series: 100 Ohms nominal)
A/1K-xW-I Series: 1000 Ohms nominal
Sensor Accuracy: +/- 0.06% Class A (Tolerance Formula: +/- ºC = (0.15ºC + (0.002 * |t|)) where |t| is the absolute value of Temperature above or below 0ºC in ºC)-40ºC (-40ºF): +/- 0.23ºC (+/- 0.414ºF)0ºC (32ºF): +/- 0.15ºC (+/- 0.27ºF)200ºC (392ºF): +/- 0.55ºC (+/- 1.00ºF)
Din Standard | Temperature Coeffcient: DIN EN 60751 (IEC 751) | 3850 ppm / ºC
Stability: +/- 0.03% after 1000 Hours @ 300ºC (572ºF)
Response Time (63% Step Change): 8 Seconds nominal
Self-Heating | Maximum Operating Current: 100 Ohm RTD: 7 mW/ºC (Still Air) | 5 mA
1K Ohm RTD: 4 mW/ºC (Still Air) | 3 mA
Operating Temperature Range: -40 to 200ºC (-40 to 392ºF)
Enclosure Temperature Rating: “-GD” Enclosure: -40 to 115ºC (-40 to 239ºF), Galvanized Steel, NEMA 1 (IP10)
“-PB” Enclosure: -30 to 100ºC (-22 to 212ºF), ABS Plastic, UL94-5VB, Plenum Rated
“-BB” Enclosure: -40 to 115ºC (-40 to 239ºF), Aluminum, NEMA 3R (IP14)
“-4X” Enclosure: -40 to 70ºC (-40 to 158ºF), Polystyrene Plastic, NEMA 4X (IP66))
Storage Temperature Range: -40 to 85ºC (-40 to 185ºF)
Operating Humidity Range: 10 to 95% RH, non-condensing
Probe Diameter: 0.250" (6.35mm)
Thermowell Material | Bore Diameter: 304 Series Stainless Steel | 0.260"
Probe Diameter: 0.250" (6.35mm)
Probe Material: 304 Stainless Steel
Thermowell Instrument Thread | Process Thread: 1/2" NPS (National Pipe Straight) Female Thread | ½” NPT (National Pipe Tapered) Male Thread
Fitting Material | Flammability Rating: Polyamide 66 (High Performance Nylon 66) | UL94-HB
Foam Pad Material | Flammability Rating: Neoprene/EPDM/SBR Polymer | UL94-HBF; FMVSS-302; MIL-R-6130C
Sensor Threads: 1/2"+ NPS (National Pipe Straight) Male Thread
Lead Length | Conductor Size: 14” (35.6 cm) | 22 AWG (0.65mm)
Lead Wire Insulation | Wire Rating: Etched Teflon (PTFE) Colored Leads | Mil Spec 16878/4 Type E)
Conductor Material: Silver Plated Copper
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 17ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration