Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

RTD Sensors for Specialized Applications

Precision RTD Probes Specialized for Laboratory Applications

$187.12

Item# RTD-805-MTP

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $187.12
5-9 $177.76
10-24 $174.02
25-49 $166.54
50-99 $162.79
100+ $159.05

In stock

Lead Time (If not in stock): 4 weeks
Precision RTD Probes Specialized for Laboratory Applications RTD-805-MTP RTD-805-MTP
  • 100 Ohm, Alpha=.00385 Pt RTD Sensor
  • Contains a 'Class- A', PT100 Platinum RTD Sensing Element With a Resistance Vs. Temperature Curve Conforming to IEC60751 (Temperature Coefficient (Alpha) = .00385 ohm/ohm/°C)
  • Sensor Supplied with 3 feet of PFA-Insulated and Jacketed Cable
  • Subminiature MTP Series Connector Standard (Other Connectors Available)

RTD-805-MTP Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Process Temperature Min
Process Temperature Max
Process Temperature Range
Sheath Material
Probe Diameter
Probe Length
Termination Connection Type
Category
Process Temperature Unit
Sensor Application
Accuracy
Nominal Resistance
Number Of Wires
Cable Insulation
Wire Gauge
Cable Length


Precision RTD probes specialized for laboratory applications are available in 6 unique configurations to suite a variety of application needs. All units contain a 100 Ohm, Class A Platinum RTD Sensor and are supplied with an "MTP" style, 3-Pin Connector.

loading all models
loading all reviews
Rated 5 out of 5 by from amazing items This item was of great help for the projects we are doing, I highly recommend it
Date published: 2023-06-22
  • y_2024, m_11, d_12, h_7
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_en_US, sid_RTD-805-MTP, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
loading all QA

what is the size of the holes on the stainless steel flange. is there a mechanical drawing.

Asked by: akmaxa
Hi Akmaxa, Thank you for the inquiry. The 1" dia. mounting plate has two (2) 0.15" diameter holes for convenient mounting. Best regards OMEGA
Answered by: NorwalkAE_RS
Date published: 2022-02-04
  • y_2024, m_11, d_13, h_7CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_RTD-805-MTP, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
en-US
en
Save Configuration