Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Short RTD Probe

Item# PR-20-2-100-3/16-2-E-T

Short RTD Probe PR-20-2-100-3/16-2-E-T PR-20-2-100-3/16-2-E-T
  • Please refer to replacement part number PR-10E-3-100-3/16-2

PR-20-2-100-3/16-2-E-T Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Process Temperature Range
Number Of Wires
Probe Diameter
Cable Insulation
Cable Length
Category
Sensor Application
Accuracy
Nominal Resistance
Sheath Material
Probe Length
Wire Gauge
Termination Connection Type
Additional Feature


These general purpose 2" long RTD Pt100 sensors can be used in most liquid and air applications. When used in liquid environments, the epoxy-sealed end should not be immersed directly into the liquid. Compression fittings are also available for installation.

These probes can be used as stand-alone sensors, or they can be configured with a variety of termination options. When combined with controllers, indicators, or precision thermometers they become the heart of complete measurement systems.
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 18ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
Most Popular Accessories
Stainless Steel Compression Fitting for 1/8"NPT Port and 1/8" Diameter Probe
$26.24
0 In Stock
Stainless Steel Compression Fitting for 1/4"NPT Port and 3/16" Diameter Probe
$31.22
88 In Stock
Stainless Steel Compression Fitting for 1/8"NPT Port and 3/16" Diameter Probe
$26.24
522 In Stock
Stainless Steel Compression Fitting, 1/4 Dia with 1/4NPT Threads
$24.86
649 In Stock
en-US
en
Save Configuration