Skip to search Skip to main content Skip to navigation

PST joins DwyerOmega. Read more>

We noticed you are from . Visit your local site for regional offers and live support.

Rugged RTD Probe with Insulated Wire and Metal Strain Relief

3 wire Pt100 RTD, -328 to 1112°F (-200 to 600°C) , 1/4" (6mm) diam, 4" (100mm) length

$175.17

Item# PR-11E-3-100-1/4-4

In stock

Lead Time (If not in stock): 4 weeks
3 wire Pt100 RTD, -328 to 1112°F (-200 to 600°C) , 1/4" (6mm) diam, 4" (100mm) length PR-11E-3-100-1/4-4 PR-11E-3-100-1/4-4
  • Metal strain relief provides extra durability and wire flexibility
  • Standard, High, and Extreme temperature range options from -328 to 1112°F (-200 to 600°C)
  • Class A accuracy conforming to IEC 60751
  • 316 stainless steel probe is offered in 2-, 3-, or 4-wire configuration

PR-11E-3-100-1/4-4 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination or click the CONFIGURE button to build your own.

Process Temperature Range
Probe Diameter
Probe Length
Category
Sensor Application
Accuracy
Number Of Wires
Nominal Output
Sheath Material
Cable Insulation
Cable Length
Wire Gauge
Termination Connection Type
Additional Feature


Omega's PR-11 Rugged RTD probes with insulated lead wire has a metal strain relief support at the sheath/wire transition to provide wire flexibility and durability. This 316 stainless steel probe is offered in 2-, 3-, or 4-wire configuration. This is available in three temperature ranges covering -200°C to 600°C (-328 to 1112°F) to accommodate your specific temperature needs.
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 27ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Related Categories

en-US
en
Save Configuration