Your feedback matters, take a quick surveyWebsite feedback
Quantity | Price each |
---|---|
1-9 | $63.76 |
10-24 | $60.57 |
25-99 | $57.38 |
100-499 | $54.20 |
500-999 | $51.01 |
1000+ | $47.82 |
Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.
*Highlighted options are not compatible. Please select a different combination or click the CONFIGURE button to build your own.
New Super OMEGACLAD™ XL sheathed mineral-insulated thermocouple wire, designated “XL” for ordering, can be used at ultra-high temperatures for prolonged periods with very little drift of the base metal thermocouple. The sheath material uses Nickel-Chrome based Super OMEGACLAD™ XL sheathing, which provides excellent oxidation resistance. The sheath can withstand exposure to combustion gases or air at temperatures up to 1335°C (2435°F). Superior resistance to oxidation attack results from a tenacious and protective high-temperature film that does not affect the stability of the thermocouple alloys. This film permits the sensor to be used at ultra-high temperatures for prolonged periods with improved accuracy over other available sheath materials. Super OMEGACLAD™ XL sheathing also provides excellent resistance to corrosion in high temperature chlorine-contaminated oxidizing environments and ammonia/nitride-rich environments at temperatures above 980°C (1800°F), the temperature at which the protective film forms. See the Related Links section at the bottom of this page for addtional models. |
Alloy/ANSI Color Code | Sheath Dia. inches | Model Number ANSI Color Code |
K CHROMEGA™-ALOMEGA™ XL Sheath | 0.010" 0.020" 0.032" 0.040" 0.062" 0.125" | KMTXL-010[*]-[**] KMTXL-020[*]-[**] KMTXL-032[*]-[**] KMTXL-040[*]-[**] KMTXL-062[*]-[**] KMTXL-125[*]-[**] |
N OMEGA-P™-OMEGA-N™ XL Sheath | 0.020" 0.032" 0.040" 0.062" 0.125" | NMTXL-020[*]-[**] NMTXL-032[*]-[**] NMTXL-040[*]-[**] NMTXL-062[*]-[**] NMTXL-125[*]-[**] |