Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Flange Mounted Non-Linear Thermistor Probes with Lead Wire

Flange - Mount Thermistor Sensor

$80.71

Item# ON-960-44004-40

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $80.71
10-24 $76.67
25-99 $72.64
100-499 $68.60
500-999 $64.57
1000+ $60.53

In stock

Lead Time (If not in stock): 4 weeks
Flange - Mount Thermistor Sensor ON-960-44004-40 ON-960-44004-40
  • Mounting Flange is Pre-Drilled with #6 Screw Clearance Holes to Provide For Easy Mounting In Ducts and Flow Systems
  • Small Thermal Mass Provides Rapid Response to Temperature Changes
  • Available with Resistances of 2252 Ohms, 3000 Ohms, 5000 Ohms, 10,000 Ohms and 30,000 Ohms at 25°C
  • Standard Accuracy is ±0.2°C from 0 to 70°C, Optional Accuracy of ±0.1°C from 0 to 70°C is Available

ON-960-44004-40 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Accuracy
Nominal Resistance
Cable Length
Termination Connection Type
Category
Process Temperature Unit
Process Temperature Min
Process Temperature Max
Process Temperature Range
Sensor Application
Sheath Material
Probe Diameter
Probe Length
Cable Insulation
Wire Gauge


This air-flow sensor is designed to satisfy the many requirements of air temperature measurement and control in air conditioning systems. The flange provided lends itself to easy mounting in Duct systems and Flow Hood equipment.
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 18ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration