Skip to search Skip to main content Skip to navigation

PST joins DwyerOmega. Read more>

We noticed you are from . Visit your local site for regional offers and live support.

Extruder RTD Probes with Compression Fittings

Extruder Thin Film RTD Probes with Compression Fittings

$106.95

Item# CFTF-000-RTD-2-60-1

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $106.95
10-24 $101.60
25-99 $96.26
100-499 $90.91
500-999 $85.56
1000+ $80.21

In stock

Lead Time (If not in stock): 4 weeks
Extruder Thin Film RTD Probes with Compression Fittings CFTF-000-RTD-2-60-1 CFTF-000-RTD-2-60-1
  • Sensors Contain Precision 100 Ohm Class B DIN Platinum Thin Film Elements in 3-Wire Configurations
  • Standard Temperature Range is -50 to 260ºC. Optional High Temperature (500ºC) Fiberglass Insulated Cable Construction is Available
  • These RTD Sensors are Ideal For Plastic Process Equipment and Other Rugged Environments
  • Probe is Made of 304SST With a 3/16' Diamater, Lenghts Are As Specified in The Model Numbers, All Models Include PFA Insulated, PFA Jacketed Cables With SST Flex Amor.

CFTF-000-RTD-2-60-1 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Process Temperature Max
Process Temperature Range
Probe Length
Cable Insulation
Cable Length
Termination Connection Type
Additional Feature
Category
Process Temperature Unit
Process Temperature Min
Sensor Application
Process Connection Size
Accuracy
Nominal Output
Number Of Wires
Sheath Material
Probe Diameter


 

These RTD sensors are used extensively in plastic processing equipment and other rugged environments. These sensors are typically installed using the supplied 1/8NPT brass compression fitting, other fittings are available.

Standard configurations are based on the most popular lengths, with straight sheaths and with 90º bends. The included flex hose over the cable protects the wires from damage in rough environments. Standard terminations include spade lugs and Omega's OTP heavy duty connector (round pins).
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA

What hazardous location class and division is this model approved for, per NFPA 70 standard?

Asked by: NatTur
Thank you for the inquiry. This sensor does not include any hazardous location rating. Best regards, OMEGA
Answered by: NorwalkAE_RS
Date published: 2024-07-05
  • y_2025, m_1, d_2, h_8CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_CFTF-000-RTD-2-60-1, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 36ms
  • QUESTIONS, PRODUCT

More Related Items

en-US
en
Save Configuration