Your feedback matters, take a quick surveyWebsite feedback
Quantity | Price each |
---|---|
1-9 | $69.74 |
10-24 | $66.25 |
25-99 | $62.77 |
100-499 | $59.28 |
500-999 | $55.79 |
1000+ | $52.31 |
Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.
*Highlighted options are not compatible. Please select a different combination or click the CONFIGURE button to build your own.
Alloy/ANSI Color Code | Sheath Dia. in. | Model No. 6" Length | Model No. 12" Length |
J IRON-CONSTANTAN 304 SS Sheath | 0.040" 0.062" 0.125" | GJMQSS-040(*)-6 GJMQSS-062(*)-6 GJMQSS-125(*)-6 | GJMQSS-040(*)-12 GJMQSS-062(*)-12 GJMQSS-125(*)-12 |
K CHROMEGA™-ALOMEGA™ 304 SS Sheath | 0.040" 0.062" 0.125" | GKMQSS-040(*)-6 GKMQSS-062(*)-6 GKMQSS-125(*)-6 | GKMQSS-040(*)-12 GKMQSS-062(*)-12 GKMQSS-125(*)-12 |
E CHROMEGA™-CONSTANTAN 304 SS Sheath | 0.040" 0.062" 0.125" | GEMQSS-040(*)-6 GEMQSS-062(*)-6 GEMQSS-125(*)-6 | GEMQSS-040(*)-12 GEMQSS-062(*)-12 GEMQSS-125(*)-12 |
T COPPER-CONSTANTAN 304 SS Sheath | 0.040" 0.062" 0.125" | GTMQSS-040(*)-6 GTMQSS-062(*)-6 GTMQSS-125(*)-6 | GTMQSS-040(*)-12 GTMQSS-062(*)-12 GTMQSS-125(*)-12 |