Your feedback matters, take a quick surveyWebsite feedback
Quantity | Price each |
---|---|
1-9 | $58.03 |
10-24 | $55.13 |
25-99 | $52.23 |
100-499 | $49.33 |
500-999 | $46.42 |
1000+ | $43.52 |
Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.
*Highlighted options are not compatible. Please select a different combination or click the CONFIGURE button to build your own.
Alloy/ANSI Color Code | Sheath Dia. inches | Model No. 6" Length | Model No. 12" Length |
J Iron-Constantan 304 SS Sheath | 0.010 0.020 0.032 0.040 0.062 0.125 | SICSS-010(*)-6 SICSS-020(*)-6 SICSS-032(*)-6 JMQSS-040(*)-6 JMQSS-062(*)-6 JMQSS-125(*)-6 | SICSS-010(*)-12 SICSS-020(*)-12 SICSS-032(*)-12 JMQSS-040(*)-12 JMQSS-062(*)-12 JMQSS-125(*)-12 |
K CHROMEGA™-ALOMEGA™ 304 SS Sheath | 0.010 0.020 0.032 0.040 0.062 0.125 | SCASS-010(*)-6 SCASS-020(*)-6 SCASS-032(*)-6 KMQSS-040(*)-6 KMQSS-062(*)-6 KMQSS-125(*)-6 | SCASS-010(*)-10 SCASS-020(*)-12 SCASS-032(*)-12 KMQSS-040(*)-12 KMQSS-062(*)-12 KMQSS-125(*)-12 |
K CHROMEGA™-ALOMEGA™ Super OMEGACLAD™ XL Sheath Sheath | 0.010 0.020 0.032 0.040 0.062 0.125 | SCAXL-010(*)-6 SCAXL-020(*)-6 SCAXL-032(*)-6 KMQXL-040(*)-6 KMQXL-062(*)-6 KMQXL-125(*)-6 | SCAXL-010(*)-10 SCAXL-020(*)-12 SCAXL-032(*)-12 KMQXL-040(*)-12 KMQXL-062(*)-12 KMQXL-125(*)-12 |
N OMEGA-P™-OMEGA-N™ Super OMEGACLAD™ XL Sheath | 0.020 0.032 0.040 0.062 0.125 | SNNXL-020(*)-6 SNNXL-032(*)-6 NMQXL-040(*)-6 NMQXL-062(*)-6 NMQXL-125(*)-6 | SNNXL-020(*)-12 SNNXL-032(*)-12 NMQXL-040(*)-12 NMQXL-062(*)-12 NMQXL-125(*)-12 |
E CHROMEGA™-Constantan 304 SS Sheath | 0.010 0.020 0.032 0.040 0.062 0.125 | SCXSS-010(*)-6 SCXSS-020(*)-6 SCXSS-032(*)-6 EMQSS-040(*)-6 EMQSS-062(*)-6 EMQSS-125(*)-6 | SCXSS-010(*)-12 SCXSS-020(*)-12 SCXSS-032(*)-12 EMQSS-040(*)-12 EMQSS-062(*)-12 EMQSS-125(*)-12 |
T Copper-Constantan 304 SS Sheath | 0.020 0.032 0.040 0.062 0.125 | SCPSS-020(*)-6 SCPSS-032(*)-6 TMQSS-040(*)-6 TMQSS-062(*)-6 TMQSS-125(*)-6 | SCPSS-020(*)-12 SCPSS-032(*)-12 TMQSS-040(*)-12 TMQSS-062(*)-12 TMQSS-125(*)-12 |
N OMEGALLOY™ Inconel 600 Sheath | 0.010 0.020 0.032 0.040 0.062 0.125 | SNNIN-010(*)-6 SNNIN-020(*)-6 SNNIN-032(*)-6 NMQIN-040(*)-6 NMQIN-062(*)-6 NMQIN-125(*)-6 | SNNIN-010(*)-12 SNNIN-020(*)-12 SNNIN-032(*)-12 NMQIN-040(*)-12 NMQIN-062(*)-12 NMQIN-125(*)-12 |
Probes up to 48 inches in length are shipped "straight." Probes over 48 inches are shipped "coiled". If probe above 48 inches in length must ship straight, please add "-SST" to the end of the part number, and add $75.00 to the probe cost. Additional shipping fees from carrier may also apply for non-standard length packaging.