The immersion style snap-action bimetallic temperature switch 1/4" NPT fitting, 3 A contact, 5000 PSI Max pressure rating, shock and vibration resistant and NEMA 4, 13 rated.
The Heavy Duty Temperature switch is available with various preset temperatures and a contact rating of 25 A and can be used as a remote control thermostat
The Rotary Thermocouple Selector Switch allows for isothermal, low resistance switching between temperature circuits. Available with 2 to 34 positions.
The immersion style snap-action bellows temperature switch 1/2" NPT fitting, 5 A contacts, 500 PSI Max pressure rating, shock and vibration resistant and NEMA 4, 13 rated.
The Snap-Action Bimetallic Temperature switch with 1/2" NPT fitting, 5 A contacts, 2500 PSI Max external pressure rating, shock and vibration resistant and NEMA 4, 13 rated.
The Snap-Action Bellows Temperature switch with 1/2" NPT fitting, 10 A contacts, 500 PSI Max external pressure rating, shock and vibration resistant and NEMA 4, 13 rated.
Digital Temperature Switch has easy programming and a bright red 3-digit LED display. Includes a thermistor with a five foot cable, fittings clips for panel mounting, rear terminal cover, and instruction manual.
Temperature Switches are often important components in a variety of industrial, commercial, and laboratory applications. These switches are used to monitor and control temperatures and a variety of environments.
Omega Engineering offers a wide selection of temperature switches, including immersion snap-action bimetallic and bellows temperature switches to adjustable stainless steel, rotary thermocouple selector, and heavy duty non-indicating fixed temperature switches.
With their robust construction and superior performance, our temperature switches are designed to handle the harshest industrial and laboratory environments. Temperature switches from Omega are also highly reliable, with no moving parts to wear out or fail.