Your feedback matters, take a quick surveyWebsite feedback
Dwyer Instruments is now a DwyerOmega brand. We're working together to bring you the best products in a single shopping experience.
Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.
*Highlighted options are not compatible. Please select a different combination.
Dwyer Instruments is now a DwyerOmega product brand
The Series TS2 Digital Temperature Switch offers an easy to use OEM friendly solution to monitor and control temperature in heating or cooling applications.
The Series TS2 features set point adjustments, static defrost timing, compressor mean time, hysteresis, and ambient probe adjustment. Security protection is offered using a password code
Model | Description | Supply Voltage | Units |
---|---|---|---|
TS2-010 | Digital Temperature Switch | 110 Vac | F |
TS2-011 | Digital Temperature Switch | 110 Vac | C |
TS2-020 | Digital Temperature Switch | 230 Vac | F |
TS2-021 | Digital Temperature Switch | 230 Vac | C |
TS2-030 | Digital Temperature Switch | 12 Vac/dc | F |
TS2-040 | Digital Temperature Switch | 24 Vac/dc | F |
TS2-041 | Digital Temperature Switch | 24 Vac/dc | C |