Skip to search Skip to main content Skip to navigation

Your feedback matters, take a quick surveyWebsite feedback

We noticed you are from . Visit your local site for regional offers and live support.

Thermistor Bullet Probes

High Accuracy 10,000 Ohm Thermistor (Type III), Bullet Probe, 1", 20' Plenum Cable

$40.89

Item# A/0.1AN-BP-20-CL2P

In stock

Lead Time (If not in stock): 4 weeks
High Accuracy 10,000 Ohm Thermistor (Type III), Bullet Probe, 1", 20' Plenum Cable A/0.1AN-BP-20-CL2P A/0.1AN-BP-20-CL2P
  • Thermistor Bullet Probes to monitor air temperatures
  • Roof Top Units
  • Discharge Air/Supply/Return/Mixed Air Duct Temperature
  • Remote Temperature Sensing

A/0.1AN-BP-20-CL2P Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Accuracy
Nominal Output
Additional Feature
Category
Process Temperature Range
Sensor Application
Response Time
Sheath Material
Probe Diameter
Probe Length
Cable Insulation
Wire Gauge
Cable Length
Termination Connection Type
Number Sensing Points:


The ACI Thermistor Bullet Probe Series features a one inch stainless steel probe and are manufactured using ACI’s proven double encapsulation process to eliminate the effects of moisture upon the sensors and to increase the thermal response times using high quality, thermally conductive epoxy. The bullet style sensor is designed to monitor air temperatures and should not be fully submerged in water.

Applications: Roof Top Units, Air Handlers, Discharge Air/Supply/Return/Mixed Air Duct Temperature, Remote Temperature Sensing.

For more information Please visit www.workaci.com

PRODUCT SPECIFICATIONS
Sensor Type: Thermistor
Sensor Curve: Non-Linear, NTC (Negative Temperature Coefficient)
Number Sensing Points: One
Accuracy 0-70°C (32-158°F): +/-0.2°C (+/-0.36°F) except A/10K-E1 Series: +/- 0.3°C (+/-0.54°F) A/1.8K Series: +/- 0.5°C @ 25°C (77°F) and (+/-1.0°C) (+/-1.8°F)
Stability: Sensor Dependent; Contact ACI for more information on the sensor in question.
Response Time (63% Step Change): 10 Seconds nominal
Power Dissipation Constant: 3 mW/°C except A/1.8K Series: 1 mW/°C | A/10K-E1 Series: 2 mW/°C
Probe Material: 304 Stainless Steel
Operating Temperature Range: -40 to 150°C (-40 to 302°F)
Storage Temperature Range: -40 to 85°C (-40 to 185°F)
Operating Humidity Range: 10 to 95% RH, non-condensing
Conductor Material: Silver Plated Copper

PRODUCT SPECIFICATIONS High Accuracy Sensor
Sensor Type: Thermistor
Sensor Curve: Non-Linear, NTC (Negative Temperature Coefficient)
Number Sensing Points: One
Number Wires: Two (Non-Polarity Sensitive)
Sensor Output @ 25°C (77°F): A/0.1AN Series (Type III): 10K nominal)
A/0.1CP Series (Type II); 10K nominal)
Lead Wire Colors: A/0.1AN Series (Type III): (White/Black)
A/0.1CP Series (Type II): (Green/Gray)
Accuracy 0-70°C (32-158°F): +/-0.1°C (+/-0.18°F)
For best accuracy and long term stability the sensor should be used in applications where the operating temperatures remain within the specified operating temperature range of 0 to 70°C (32 to 158°F)
Power Dissipation Constant: A/0.1AN Series: 2 mW/°C nominal
A/0.1CP Series: 1 mW/°C nominal
Stability: A/0.1AN Series (5 Years): +/-0.127°C (0.228°F) @ 100°C (212°F)
A/0.1CP Series (5 Years): +/-0.12°C (0.216°F) @ 25°C (77°F)
(10 Years): +/-0.60°C (1.08°F) @ 25°C (77°F)
The sensor will operate over an extended operating temperature range of -40 to 150°C (-40 to 302°F) without damaging the sensor but the accuracy and long term stability will not meet the specifications above
Response Time (63% Step Change): 10 Seconds nominal
Probe Material: 304 Stainless Steel
Operating Temperature Range: 0 to 70°C (32 to 158°F)
Storage Temperature Range: 0 to 70°C (32 to 158°F)
loading all models
loading all reviews
Rated 1 out of 5 by from Sensor cable wrong description The description and picture said it was plenum rated sheathing but the sensor came with no sheathing. Only exposed wires with no sheathing. Would not recommend.
Date published: 2024-10-06
  • y_2025, m_1, d_21, h_6
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_en_US, sid_A-0-1AN-BP-20-CL2P, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 18ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration