Skip to search Skip to main content Skip to navigation

PST joins DwyerOmega. Read more>

We noticed you are from . Visit your local site for regional offers and live support.

Spring Cage Ground Terminal Blocks, Vibration-Resistant

Spring Cage Ground Terminal Blocks
  • UL cULus Recognized

$10.36

Item# XBPT10PE

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $10.36
5-9 $10.15
10-24 $9.95
25-49 $9.53
50-99 $9.43
100+ $9.32

In stock

Lead Time (If not in stock): 7 weeks
Spring Cage Ground Terminal Blocks XBPT10PE XBPT10PE
  • Vibration-Resistance
  • Global Acceptance
  • Flexible Plug-In Bridge System
  • Large Surface Area for Marking

XBPT10PE Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Minimum Wire Size
Maximum Wire Size
Width
Features
Color
Insulation Strip Length


Product Family Overview
The XB Series offers a complete terminal block system with a universal range of accessories. Marking, bridging and testing accessories are standardized across the different clamping technologies -- reducing inventory and logistics costs. The modular terminal block design allows for use of the different terminal block types together or individually, providing the highest degree of flexibility.

Application Description
The metal portion of the XB Series terminal blocks are made from high-grade, strain-crack and corrosion proof copper alloys. They won’t experience any electrolytic corrosion or rusting, even when moisture is present. The metal surfaces are protected with a lead-free, galvanic nickel or tin plating. The good electrical conductivity permits only a low temperature rise. The Polyamide 6.6 housings allow for operating temperatures up to 125°C and are certified for inflammability Class V0 in accordance with UL 94.

Flexible plug-in bridge system -- All three technologies (Screw, Spring and IDC) use the same bridge system, allowing for individual potential distribution and quickly bridged connections among the same terminal block type or across different types. The XB Series terminal blocks have two bridge shafts arranged in one line, making flexible chain bridging and skip bridging between non-adjacent terminal blocks possible. Plug-in bridges are available from 2 to 50 positions. Reducing bridges are also available to connect a larger terminal block to a smaller one.

Large surface area for marking -- All XB Series terminal blocks have generously sized surface areas for labeling. This allows for clearly labeled wiring which results in reduced start-up time and simplifies activities such as testing and maintenance. There are provisions for marking individual terminal blocks and end stops, strips of terminal blocks, and large groups of terminal blocks.

Standardized testing system -- All test plugs make contact in one of the easily accessible bridge shafts. A 2.3 mm diameter test plug is available for individual measuring wires. Modular test plugs are also available for more advanced testing.

The XBPT PE ground blocks are the same shape as the feed-through terminal blocks with the same wide range of cross-sections available. They easily snap onto the DIN rail to make a reliable mechanical and electrical contact which meets all requirements of IEC 60-947-7-2.
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 32ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
Spring Cage Ground Terminal Blocks
$8.10
0 In Stock
Spring Cage Ground Terminal Blocks
$10.36
0 In Stock
Spring Cage Ground Terminal Blocks
$11.45
0 In Stock
Spring Cage Ground Terminal Blocks
$60.47
0 In Stock
Accessories
White blank marker strip for XBUT25D12 and XBUT25D22 series
$0.91
0 In Stock
White blank marker strip external labeling for XBQT15D22PE, XBQU15PE
$0.91
0 In Stock
White blank marker strip external labeling for XBQT25PE, XBQU25PE
$1.10
50 In Stock
White blank marker strip for XBUT4D12 and XBUT4D22 series
$0.91
0 In Stock
3-screw mounted end stop
$1.92
97 In Stock
Accessories for XBPT13
1-screw mounted end stop
$2.58
120 In Stock
Accessories for XBPT16PE and XBPT35PE
Plug-in bridge for cross connection in the terminal center for XBPT16PE
$2.89
0 In Stock
Gray end cover
$1.26
0 In Stock
White blank marker strip external labeling for XBPT35PE
$1.70
0 In Stock
Accessories for XBPT19
White blank marker strip external labeling
$1.70
0 In Stock
Accessories for XBPT20
Snap-on end stop
$1.58
71 In Stock
Accessories for XBPT25PE and XBPT4PE
Gray end cover for XBPT25PE
$1.21
84 In Stock
Gray end cover for XBPT4PE
$0.91
130 In Stock
Accessories for XBPT35
Plug-in bridge for cross connection in the terminal center for XBPT35 Series
$3.21
0 In Stock
Accessories for XBPT6
Gray end cover
$0.91
0 In Stock
Accessories for XBPT6 AND XBPT11
Gray End Cover for XBPT10PE
$1.17
0 In Stock
Accessories for XBPT6 AND XBPT13
White blank marker strip external labeling for XBPT6PE
$0.91
0 In Stock
Accessories for XBPT6 AND XBPT14
White blank marker strip center labeling for XBPT6PE
$0.91
0 In Stock
Accessories for XBPT6 AND XBPT16
White blank marker strip center labeling for XBPT10PE
$0.91
81 In Stock
Accessories for XBPT7
Plug-in bridge for cross connection in the terminal center for XBPT10 Series
$2.39
4 In Stock
Accessories for XBPT8
White blank marker strip external labeling
$0.91
0 In Stock
en-US
en
Save Configuration