Skip to search Skip to main content Skip to navigation

PST joins DwyerOmega. Read more>

We noticed you are from . Visit your local site for regional offers and live support.

-30 to 550°C, 12:1 Essential Infrared Thermometer

-30 to 550°C, 12:1 FOV, Infrared Thermometer

$130.93

Item# OS-880-121

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $130.93
5-9 $124.38
10-24 $121.76
25-49 $116.53
50-99 $113.91
100+ $111.29

In stock

Lead Time (If not in stock): 5 weeks
-30 to 550°C, 12:1 FOV, Infrared Thermometer OS-880-121 OS-880-121
  • -50 to 550°C (-58 to 1022°F) temperature range
  • 12:1 Field of View
  • Adjustable Emissivity: 0.10 to 1.00
  • TEMPORARY PRICE DROP! ADD TO CART TO SEE DISCOUNT.

OS-880-121 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Minimum Temperature Measurement
Maximum Temperature Measurement
Laser Output
Accuracy Value
Resolution
Input Voltage
Spectral Response
Response Time
Field of View


  • Dimensions 5.74 x 3.14 x 1.49 in (146 x 80 x 38 mm)
  • Weight 130 g

The OS880-Series handheld infrared thermometer is a non-contact temperature sensing thermometer. It measures from -30 to 550°C (-22 to 1022°F). This thermometer features a backlit display which is automatically illuminated when the trigger is pulled and allows working in poor or zero-lighting conditions. The single laser is also automatically active when the trigger is pulled. The meter constantly updates the temperature measurement as long as the trigger is held in and will “hold” on the last temperature seen when the trigger is released. The OS880-Series has adjustable emissivity, minimum value, maximum value, and averaging functions, as well as high and low alarm capability. This safely measures surface temperatures of hot, hazardous or hard-to-reach objects without contact.


Accuracy Chart

±3°C or ±3% of rdg, -30°C to 0°C (-22 to 32°F); ±2°C or ±2% of rdg, 0°C to 100°C (32 to 212°F); ±3°C or ±3% of rdg, ≥100°C (212°F)

Target Temperature

Upper Limit Reading

Lower Limit Reading

5°C

7°C

3°C

100°C

102°C

98°C

150°C

154.5°C

145.5°C

400°C

412°C

388°C

550°C

565.5°C

533.5°C

loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration