Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

-50 to 1550°C, 30:1 High Performance Infrared Thermometer

-50 to 1550°C, 30:1 FOV, Infrared Thermometer

$392.79

Item# OS-836-301

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $392.79
5-9 $373.15
10-24 $365.29
25-49 $349.58
50-99 $341.73
100+ $333.87

In stock

Lead Time (If not in stock): 5 weeks
-50 to 1550°C, 30:1 FOV, Infrared Thermometer OS-836-301 OS-836-301
  • -50 to 1550°C (-58 to 2822°F) temperature range
  • 30:1 Field of View
  • Adjustable Emissivity: 0.10 to 1.00
  • TEMPORARY PRICE DROP! ADD TO CART TO SEE DISCOUNT.

OS-836-301 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Minimum Temperature Measurement
Maximum Temperature Measurement
Laser Output
Accuracy Value
Resolution
Input Voltage
Spectral Response
Response Time
Features
Field of View


  • Dimensions 7.80 x 4.72 x 2.32 in (198 x 120 x 59 mm)
  • Weight 286 g

The OS836-Series high performance infrared thermometer boasts 30 to 1 field of view, -50 to 1550°C temperature range and ±2% accuracy above 0°C. This series device is great for non-contact measurement of surfaces that are far away and very high temperatures. The OS836-Series also has dual laser sighting to accurately target the targeted measurement area. This unit comes standard with a K-type thermocouple. Great for applications such as molten metals, asphalt, oil, rubber, concrete and many more. The 30:1 field of view, or distance to spot ratio, allows for precise measurement even from a larger distance.


Accuracy Chart

Device Accuracy = 1.5% rdg ±2°C (3.6°F), 0-500°C; 2% rdg ±2°C (3.6°F), above 500°C

Target Temperature

Upper Limit Reading

Lower Limit Reading

5°C

7.1°C

2.9°C

100°C

103.5°C

96.5°C

150°C

154.3°C

145.8°C

700°C

716°C

684°C

1200°C

1226°C

1174°C

loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 2ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA

If required do we get a calibration certificate for the unit as we need to provide it to our customer?

Asked by: Anonymous
Thank you for your inquiry. Unfortunately these units do not come with a calibration certificate.
Answered by: Application Engineer CB
Date published: 2021-10-07
  • y_2024, m_7, d_2, h_6CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_OS-836-301, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
en-US
en
Save Configuration