Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Handheld IR Thermometer -23°C to 871°C Temperature

OMEGASCOPE™ Handheld Infrared Thermometer Enhanced E Versions - Now Available!

$818.99

Item# OS532E

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $818.99
5-9 $778.04
10-24 $761.66
25-49 $728.90
50-99 $712.52
100+ $696.14

Please contact Technical Sales Team for assistance.
OMEGASCOPE™ Handheld Infrared Thermometer Enhanced E Versions - Now Available! OS532E OS532E
  • Built-In Laser Sighting is Switchable Between Laser Dot or Circle Patterns
  • The Laser Can be Flashing or Continuous
  • Includes Models with High-Performance, General Purpose, Close Focus and High Resolution
  • Models Available with Temperature Ranges from -23 to 871°C (-10 to 1600°F)

OS532E Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Distance to Spot Size Ratio
Minimum Temperature Measurement
Maximum Temperature Measurement
Laser Output
Cable Length
Analog Output
Spectral Response
Response Time
Features


  • Form Factor Handheld
  • Emissivity 0.10 to 1.00 in 0.01 increments
  • Beam Diameter 5 mm
  • Maximum Ambient Temperature 50°C (122°F)
  • Maximum Laser Wavelength 650 nm (red)
  • Maximum Operating Distance 0.6 to 12 m (2 to 40')
  • Resolution 1°C or 1°F (0.1°C or °F on OS530HRE)
  • Repeatability ±(1% rdg + 1 digit)
  • Measurement Type Temperature
  • Measurement Units °C
  • Temperature Accuracy ±1% rdg
Due to a shortage of material the Soft Case will be back ordered and shipped at a later date.

With a combination of powerful features, the portable and rugged OS530E series infrared thermometers offer solutions for many non-contact temperature measurement applications. Emissivity adjustable from 1.00 to 0.10 in 0.01 increments, the OS530E series provides versatility when measuring a variety of surfaces.

A custom backlit LCD display provides dual digital display of both current and max, min, diff or average temperatures simultaneously. This provides the user with more information at a glance. Built-in laser sighting creates a 12-point circle which clearly indicates the target area being measured.

The OS530E Series also features a high alarm setpoint, providing both audible and visual indication of the alarm status. The standard 1 mV per degree analog output allows interfacing with data acquisition equipment, including chart recorders, data loggers and computers.

All Models Feature: Adjustable Emissivity, Backlit Dual Display, Differential Temperature, Min/Max Temperature, Average Temperature, High Alarm, Audible Buzzer & Indicator, Analog Output (1mV/Deg), Laser Sight (Built-In), Trigger Lock, Last Temperature Recall. OS532E Adds Thermocouple Input, OS533E Adds Low Alarm, Ambient Target Temperature Compensation, RS-232 Output, Thermocouple Input. OS534E Adds all of the OS533E Features plus Data Storage.



Caution: This product and all in the series are not for use in medical evaluations. These products cannot be used to measure body temperature. They are meant for industrial and scientific purposes.



Model No.OS530LEOS532EOS533EOS534E
Accuracy*±1% rdg±1% rdg±1% rdg±1% rdg
Range-23 to 538°C
-10 to 1000°F
-23 to 538°C
-10 to 1000°F
-23 to 538°C
-10 to 1000°F
-23 to 871°C
-10 to 1600°F
Emissivityadjustableadjustableadjustableadjustable
Backlit Dual Displaystdstdstdstd
Distance to Spot Size Ratio10:110:120:130:1
Differential Temperaturestdstdstdstd
Min/Max Temperaturestdstdstdstd
Average Temperaturestdstdstdstd
High Alarmstdstdstdstd
Low Alarmstdstd
Audible Buzzer & Indicatorstdstdstdstd
Ambient Target Temp Comp.stdstd
Analog Output1 mV/deg1 mV/deg1 mV/deg1 mV/deg
RS-232 Outputstdstd
Thermocouple Inputstdstdstd
Data Storagestd
Laser Sight (Built-In)dot/circledot/circledot/circledot/circle
Trigger Lockstdstdstdstd
Last Temperature Recallstdstdstdstd
* or 1.7°C (3°F), whichever is greater. Model OS530HRE has 0.1° display resolution.
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 37ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
Accessories
Surface probe, up to 482°C (900°F)
$209.70
0 In Stock
Distance meter (3' to 30')
$111.91
151 In Stock
en-US
en
Save Configuration