Skip to search Skip to main content Skip to navigation

PST joins DwyerOmega. Read more>

We noticed you are from . Visit your local site for regional offers and live support.

0.9m to 9m Ultrasonic Distance Measurement Sensor

Electronic Distance Measurement Tool
Warranty

$111.91

Item# HH-DM

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $111.91
5-9 $106.31
10-24 $104.08
25-49 $99.60
50-99 $97.36
100+ $95.12

Please contact Technical Sales Team for assistance. Any remaining stock is available for purchase

Only 151 left

Limited Stock
Electronic Distance Measurement Tool HH-DM HH-DM
  • 0.9 to 9m(3 to 30ft.) Range
  • Measures in Meters or Feet Switchable Via Keypad
  • Highly Accurate
  • Mounts Directly on OMEGA's OS530 Series Infrared Pyrometer

HH-DM Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Laser Output
Cable Length
Features


The HH-DM electronic distance measurement tool sends out narrow beams of sound waves that "bounce" off solid objects back to the hand-held receiver. Custom electronics and a microprocessor then convert elapsed time into a distance measurement and display it on the LCD.

The HH-DM is the perfect accessory for OMEGA's OS530 infrared pyrometer. The HH-DM mounts directly on top of the HH-DM to provide one complete solution for non-contact temperature and distance measurement. (See the related links section below for more details on the OS530 infrared pyrometer).

Specifications Range: 0.9 to 9 m (3 to 30')
Accuracy: 0.5% of Rdg or 1.3 cm (0.5"), whichever is greater
Unit of Measurement: Meter or feet, switchable via keypad
Power: 9V Alkaline (included)
Sensor: Ultrasonic transducer
Dimensions: 130 L x 70 W x 28.5 mm H (51/8 L x 23/4 W x 11/8" H)
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 22ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration