Call us at 1-888-826-6342
Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.
*Highlighted options are not compatible. Please select a different combination.
Model No. | OS530LE | OS532E | OS533E | OS534E |
Accuracy* | ±1% rdg | ±1% rdg | ±1% rdg | ±1% rdg |
Range | -23 to 538°C -10 to 1000°F | -23 to 538°C -10 to 1000°F | -23 to 538°C -10 to 1000°F | -23 to 871°C -10 to 1600°F |
Emissivity | adjustable | adjustable | adjustable | adjustable |
Backlit Dual Display | std | std | std | std |
Distance to Spot Size Ratio | 10:1 | 10:1 | 20:1 | 30:1 |
Differential Temperature | std | std | std | std |
Min/Max Temperature | std | std | std | std |
Average Temperature | std | std | std | std |
High Alarm | std | std | std | std |
Low Alarm | — | — | std | std |
Audible Buzzer & Indicator | std | std | std | std |
Ambient Target Temp Comp. | — | — | std | std |
Analog Output | 1 mV/deg | 1 mV/deg | 1 mV/deg | 1 mV/deg |
RS-232 Output | — | — | std | std |
Thermocouple Input | — | std | std | std |
Data Storage | — | — | — | std |
Laser Sight (Built-In) | dot/circle | dot/circle | dot/circle | dot/circle |
Trigger Lock | std | std | std | std |
Last Temperature Recall | std | std | std | std |