PST joins DwyerOmega. Read more>
Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.
*Highlighted options are not compatible. Please select a different combination.
OS523E | OS524E | |
---|---|---|
Accuracy† | ±1% rdg | ±1% rdg |
Range | 0 to 2500°F | (1000 to 4500°F) |
Emissivity | Adjustable | Adjustable |
Backlit Dual Display | Std | Std |
Distance to Spot Size Ratio | See Figure | 110:01:00 |
Differential Temperature | Std | Std |
Min/Max Temperature | Std | Std |
Average Temperature | Std | Std |
High Alarm | Std | Std |
Low Alarm | Std | Std |
Audible Buzzer and Indicator | Std | Std |
Ambient Target Temp Comp. | Std | Std |
Analogue Output | 1 mV/deg | 0.5 mV/deg |
RS232 Output | Std | Std |
Free Data Logging Software | Std | Std |
Distance | Optional | Optional |
Data Logging | Std | Std |
Data Storage | Std | Std |
Laser Sight (Built-In) | Std dot/circle (-3, dot) | Std dot/circle |
Trigger Lock | Std | Std |
Last Temperature Recall | Std | Std |