Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

-50 to 700°C, 12:1 Performance Infrared Thermometer

-50 to 700°C, 12:1 FOV, Infrared Thermometer

$183.31

Item# OS-306-121

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $183.31
5-9 $174.14
10-24 $170.48
25-49 $163.15
50-99 $159.48
100+ $155.81

In stock

Lead Time (If not in stock): 5 weeks
-50 to 700°C, 12:1 FOV, Infrared Thermometer OS-306-121 OS-306-121
  • -50 to 700°C (-58 to 1292°F) temperature range
  • 12:1 Field of View
  • Adjustable Emissivity: 0.10 to 1.00
  • TEMPORARY PRICE DROP! ADD TO CART TO SEE DISCOUNT.

OS-306-121 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Minimum Temperature Measurement
Maximum Temperature Measurement
Laser Output
Accuracy Value
Resolution
Input Voltage
Spectral Response
Response Time
Field of View


  • Dimensions 5.5 x 7.9 x 2.4 in (141 x 200 x 60 mm)
  • Weight 270 g

The OS306-series handheld digital IR thermometer is used for non-contact temperature measurement of metals, ceramics, graphite, etc. in temperature ranges between -50°C (-58 °F) and 700°C (1292°F). This portable battery powered unit has a 12:1 field of view, displays current temperature as well as minimum, maximum, average and differential temperatures. Other features include a backlit LCD display, adjustable emissivity, alarm settings and a single laser dot to help locate the target.


Accuracy Chart

Device Accuracy = ±3°C or ±3% of rdg, -30°C to 0°C (-22 to 32°F) ±2°C or ±2% of rdg, >0°C (32°F)

Target Temperature

Upper Limit Reading

Lower Limit Reading

5°C

7°C

3°C

25°C

27°C

23°C

100°C

102°C

98°C

150°C

153°C

147°C

400°C

408°C

392°C

loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA

Can the -50 to 700°C, 12:1 Performance Infrared Thermometer; -50 to 700°C, 12:1 FOV, Infrared Thermometer; be Calibrated? If so, can I calibrate it in-house, or will it need to be sent in? As Always, Thank You for Your Time & Cooperation.

Asked by: Clinical Engineering
The OS-306-121 can be checked for accuracy in the field if there is a Black Body reference available. If it turns out to be out of tolerance then it would need to be returned to Omega for calibration.
Answered by: Applications Engineer ANB
Date published: 2021-12-23

Does this come with a calibration certificate?

Asked by: Mario
The OS-306-121 only comes with a Certificate of Conformance Omega's CAL-1 which is not NIST traceable.
Answered by: ApplicationsEngineerANB
Date published: 2023-05-05
  • y_2024, m_8, d_24, h_5CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_2
  • loc_en_US, sid_OS-306-121, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
en-US
en
Save Configuration