Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Industrial Plastic Pipe Clamp HANI Temperature Sensor

0 to 100°C, 4-20 mA, 1.0" Industrial Plastic Pipe

$704.34

Item# HANI-C-1.0I-P-MA

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $704.34
5-9 $669.12
10-24 $633.91
25-49 $598.69
50-99 $563.47
100+ $528.26

In stock

Lead Time (If not in stock): 3 weeks
0 to 100°C, 4-20 mA, 1.0" Industrial Plastic Pipe HANI-C-1.0I-P-MA HANI-C-1.0I-P-MA
  • Non-invasive temperature measurement
  • Installation in seconds, no tools required
  • Clamps to outside of pipe, measures fluid inside of pipe
  • Accuracy comparable to an invasive sensor, ±1.5°C

HANI-C-1.0I-P-MA Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Process Size
Additional Features
Process Temperature Range
Sensor Application
Accuracy
Response Time
Output
Connection Type


  • Input Power 8-28 VDC (Loop Powered)
  • Operating Temperature 0°C (32°F) to 40°C (104°F)

Ease of Installation

Install your HANI™ Clamp Sensor in seconds

Omega’s innovative clamp-on design makes sensor installation easy. Unlike invasive sensors, the HANI™ Clamp Sensor mounts to the outside of an industrial plastic pipe and measures the temperature of the process media inside the pipe.

  • • No drilling
  • • No cutting
  • • No downtime



Need to relocate the sensor? Un-clamp and go!

High Accuracy & Fast Response Times

Performs like an invasive sensor.

Omega’s patent pending Hybrid Temperature Sensing platform uses multiple sensors and a proprietary algorithm to achieve steady state accuracy comparable to invasive sensors and faster response times than surface sensors.

• Accuracy for industrial plastic pipes: ±1.5°C

Industrial pipes have a wide variety of tolerances, surface finishes, and coatings which can affect the accuracy. An in-situation user calibration can be done to improve the accuracy for your specific application. Use the free Omega Sync software to do a 1 or 2-point calibration with the HANI™ Clamp Sensor and an in-place immersion sensor. See the user manual for additional details.

Non-Invasive & Non-Contact Operation

No penetration, no risk of contamination

The HANI™ Clamp Sensor never comes into contact with the process media flowing through the pipe. There is no risk of buildup, sensor wear or breakage from high flow rates, corrosive/abrasive liquids, wake frequency and water hammer.

Ensure you select the right sensor for your system

Industrial pipes have different outer and inner diameters, make sure you pick the correct sensor for your application. The HANI Clamp Sensor is factory set for schedule 40 industrial pipes. To adjust to a different pipe schedule please refer to the user’s manual.

 

weigh3-uf

weigh3-uf



Pipe Type OD (Outer Diameter) ID (Inner Diameter) Wall Thickness Schedule
1.0” Industrial Pipe 1.315” 1.049” 0.133” 40
2.0” Industrial Pipe 2.375” 2.067” 0.154” 40
1.0” Industrial Pipe 1.315” 0.957” 0.179” 80
2.0” Industrial Pipe 2.375” 1.939” 0.218” 80

Common Applications

New and retrofitting existing systems

Lower the total cost of ownership and reduce contamination risk without sacrificing performance by upgrading to a HANI™ Clamp Sensor.

Quality control & ad-hoc sensing

Clamp-on the sensor in seconds and connect to your laptop or PC for readings anytime - anywhere.

loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 16ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
Omega Link Smart Probe USB Interface, 2m cable
$67.91
100 In Stock
8 pin female M12 field mountable connector, straight
$40.62
155 In Stock
3m (9.8’) cable dual M12-8 straight connector
$53.28
0 In Stock
RS485/Modbus Smart Interface
$139.49
747 In Stock
Wireless Interface 915 MHZ (for North America)
$338.88
395 In Stock
Smart Probe M12-8 pin shielded T-Splitter — enables access to I/O pins
$40.58
127 In Stock
1m (3.3’) cable dual M12-8 connector, right angle terminator
$42.84
9 In Stock
3m (9.8’) cable dual M12-8 connector, right angle terminator
$53.28
3 In Stock
5m (16.4’) cable dual M12-8 connector, right angle terminator
$60.83
0 In Stock
1m (3.3’) cable dual M12-8 straight connector
$42.84
4 In Stock
5m (16.4’) cable dual M12-8 straight connector
$64.24
0 In Stock

Related Categories

en-US
en
Save Configuration