Skip to search Skip to main content Skip to navigation

Your feedback matters, take a quick surveyWebsite feedback

We noticed you are from . Visit your local site for regional offers and live support.
Back To Top

Usb Interface Data Logger

Thermocouple Data Logger with LCD Display and USB Interface

OM-EL-USB-TC-LCD data logger measures and stores 32,510 temperature readings from Type J, K or T thermocouples featuring display and miniature female thermocouple receptacle.

Omega High Temperature Data Logger with USB Interface

Measures and stores 32,510 temperature readings from -40 to 125°C (-40 to 257°F) . The 316 SS case is corrosion, impact and water resistant to NEMA 4X (IP67) standards. 

Thermocouple Data Logger with USB Interface

OM-EL-USB-TC data logger measures and stores 32,510 temperature readings from either a Type J, K or T thermocouple featuring a miniature female thermocouple receptacle.

5 Pack Temperature Data Logger with USB Interface

OM-EL-USB-LITE - Low-cost temperature data logger that stores 4080 temperature readings over -10 to 50°C (14 to 122°F). Fixed 30-minute sample rate & 1 month battery life.

Counter, Event and State Data Logger with USB Interface

The OM-EL-USB-5 standalone data logger records and counts events and state changes Up to 32,510 events, state changes or timed intervals can be recorded.

Rechargeable Temperature Data Logger with USB Interface

Measures and stores temperature readings over a -20 to 60°C (-4 to 140°F) temperature range. 316 SS case is corrosion, impact and water resistant to NEMA 4X (IP67) standards

Searching for your items
en-US
en
Save Configuration