Skip to search Skip to main content Skip to navigation

Your feedback matters, take a quick surveyWebsite feedback

We noticed you are from . Visit your local site for regional offers and live support.
Back To Top

Usb Data Acquisition Module

8-Channel USB Thermocouple Data Acquisition Module

The TC-08 is an 8 channel USB thermocouple data acquisition module. Accepts multiple TC types and has automatic cold junction temperature compensation.

4-Channel RTD Input DAQ Module with USB or Ethernet Interface

The PT-104A is a 4 channel RTD or voltage input data acquisition module with USB or Ethernet interface. High accuracy and powered by USB or Power over Ethernet (PoE).

8-Channel Web-Enabled Temperature Measurement Module

The OM-WEB-TC is a temperature measurement device with a built-in webserver. It has 8 input channels that support thermocouples, RTD, thermistor, and semiconductor sensors.

Portable USB Thermocouple/Voltage Input Data Acquisition Module

The OM-DAQ-USB-2401 is a thermocouple or voltage input USB data acquisition module. Accepts 8 differential or 16 single ended inputs. 24-bit resolution and 1kS/s.

8-Channel Thermocouple Input Ethernet Data Acquisition Module

The OM-NET-TC has eight isolated 24-bit differential thermocouple inputs with 4 S/s maximum sample rate. Integrated CJC sensors and open sensor detection. 8x Digital I/O.

8-Channel Thermocouple/Voltage Input USB Data Acquisition Modules

The OM-USB-TC Series have either thermocouple or voltage input options. The OM-USB-5201 has datalogging capability. 24-bit resolution and software programmable TC types.

8-Channel Temperature/Voltage Input USB Data Acquisition Modules

The OM-USB-TC Series have temperature or voltage input options. Accepts thermocouple, RTD, thermistor, or semiconduction temp sensors. Software programmable input types.

High Performance Multi-Function I/O USB Data Acquisition Modules

16 differential or 32 single ended analog inputs expandable to 32/64. TC or Voltage input. High resolution 24-bit and high sample rate 1kS/S.

16-Channel Voltage Input High Speed USB Data Acquisition Modules

The OM-USB-1608G series are 16 SE/8 DIFF input USB DAQ modules. High speed (up to 500kS/s) and high resolution (16-bit). 8x digital I/O, 2x counters, opt. analog output.

8-Channel Simultaneous Analog Input USB Data Acquisition Modules

8-Channel Simultaneous Analog Input USB Data Acquisition Modules

USB Data Acquisition Modules for Temperature and Voltage

Measures up to 16 analog thermocouple or voltage inputs. High speed up to 1kS/s sampling with 24-bit resolution. 8x digital I/O, two counters. Connects via USB.

USB Powered Acquisition Modules for Thermocouples Process Signals

TC and Process Inputs. Low power design requires no external power or batteries. High resolution, high sample rate. Multi device support via USB hubs. Digital calibration

Searching for your items
en-US
en
Save Configuration