Skip to search Skip to main content Skip to navigation

Your feedback matters, take a quick surveyWebsite feedback

We noticed you are from . Visit your local site for regional offers and live support.
Back To Top

Thin Film Thermocouples

Cement-On Polyimide Fast Response Surface Thermocouples

Thin film thermocouples with extremely fast response times that can be glued, epoxied, or cemented onto surfaces for short or long-term temperature measurement.

Self-Adhesive Polyimide Fast Response Surface Thermocouples - Highest Temp

Fast response thermocouples mounted in glass tape & polyimide with a self-adhesive backing and fiberglass lead-wires for easily measuring surface temperatures up to 315°C.

Self-Adhesive Polyimide Fast Response Surface Thermocouples

General use fast response thermocouples mounted in glass tape & polyimide with a self-adhesive backing for easily measuring surface temperatures up to 175°C.

Self-Adhesive Polyimide Fast Response Surface Thermocouples - High Temp

Fast response thermocouples mounted in a polyimide carrier with a self-adhesive backing for easily measuring surface temperatures up to 260°C. Resistant to oil and chemicals.

Self-Adhesive Silicone Molded Surface Thermocouples

General use thermocouples molded into silicone rubber with self-adhesive backing for easily measuring the temperatures of curved or flat surfaces up to 200°C.

Self-Adhesive Polyimide Fast Response Surface Thermocouples, IEC Color

General use fast response thermocouples mounted in glass tape & polyimide with a self-adhesive backing for easily measuring surface temperatures up to 175°C. IEC color-coded.

High Temperature Inconel Overbraided Silica Fiber Insulated Thermocouples

High-temperature abrasion resistant thermocouples with Inconel Overbraiding for measuring temperatures up to 1038°C in rugged applications like profiling ovens and furnaces.

Bolt-On Thermocouple with SS Washer Housing

Thermocouples with mounted inside a stainless steel washer housing. Easily bolt to a variety of surfaces to measure temperature. Available in type J, K, T, or E calibrations.

Searching for your items
en-US
en
Save Configuration