Skip to search Skip to main content Skip to navigation

Your feedback matters, take a quick surveyWebsite feedback

We noticed you are from . Visit your local site for regional offers and live support.
Back To Top

Thermocouple Thermometers

Portable Thermometer Thermocouple Data Loggers with SD Card

The Handheld RDXL-SD Series are portable thermometer/data loggers with backlight display and built-in analysis functions. Supports most standard thermocouple and RTD types.

2 Channel 2 Thermocouple Types Wireless and USB Datalogger

2 channel handheld K and J type thermocouple thermometer with wireless or USB datalogging connections. 0.1 resolution, 1 second sample rate and dual reading display.

-35°C to 500°C Infrared Thermocouple Thermometer

Handheld infrared and K type thermocouple thermometer has an USB interface, adjustable emissivity and laser sighting. 12:1 field of view.

-60°C to 1000°C Infrared Thermocouple Thermometer

Handheld infrared and K type thermocouple thermometer with 30:1 field of view and laser circle sighting. -60°C to 1000°C temperature measurement range.

4 Channel 7 Thermocouple Types Datalogger USB output

4 channel thermocouple thermometer datalogger measure with types: K, J, T, E, R, S, N. 0.1 resolution with capacity to log 16,800 records. USB output and software included.

Six Channel Handheld Rechargeable Temperature Data Logger

The RDXL6SD-USB Series are six-channel touch screen data loggers that accept four thermocouple and two RTD inputs. Each channel has individually configurable HI/LO alarms. 

2 Channel Handheld K Type Thermocouple Datalogger USB output

2 channel handheld thermocouple type k thermometer datalogger with 0.1 resolution, USB RS232 outputs with software included. Datalogging capacity of 16,000 records.

-35°C to 1600°C Dual Laser Infrared Thermocouple Thermometer

Dual laser handheld infrared and K type thermocouple thermometer with a 60:1 field of view. Includes color bar displays with min/max functions and a microSD card slot.

-64°C to 1800°C Dual Laser Infrared Thermocouple Thermometer

INVENTORY CLEARANCE PRICING- LAST CALL! Dual laser handheld infrared & K type thermocouple thermometer with 75:1 field of view. Large display, audible alarm with memory, min/max, differential and average settings.

Searching for your items
en-US
en
Save Configuration