1 channel S type thermocouple temperature range 0°C to 1,767°C meter with ±0.1% of reading accuracy and 0.1 resolution. NEMA-4X water, splash and dust resistant.
1 and 2 channel options with K type thermocouple inputs for measuring -200°C to 1,372°C, ±0.3°C accuracy and 0.1 resolution. Easy to read 4.5" LCD display.
Mini handheld K type single input thermocouple meter with LCD screen. Measuring from 0°C to 40°C, ±0.3° accuracy and 0.1 resolution. Great for use in education and training.
K type thermocouple meter measuring from -100°C to 850°C with ±0.3% of reading accuracy. Measurement interval at 1.5 seconds and 3 AAA batteries for 300 hours of use.
4 channel K type thermocouple thermometer with 4 readings display measures from -58°C to 1,999°C at ±0.3% of reading accuracy. 3.5" display and 9V battery powered.
UL, CE and ATEX compliant intrinsically safe thermocouple meter with K, J, T, E, B, N, R, S types. Measure from -250°C to 1,820°C with ±0.04% of reading accuracy.