Skip to search Skip to main content Skip to navigation

We’re moving! This site will be unavailable between Friday, February 14 through Monday, February 17 as we migrate to dwyeromega.com. Please check back to see what’s changed.

We noticed you are from . Visit your local site for regional offers and live support.
Back To Top

Thermocouple Connection Heads

High Temp Thermocouples with Ceramic Tubes and Heads

Type R, S or B platinum thermocouple probes with ceramic protection tubes and cast iron connection heads. For use in high temperature applications.

Thermocouple Industrial Style Protection Heads

Industrial protection heads are available in a variety of materials, are compatible with various probe diameters & can use transmitters. Available in single or dual elements.

Spring Loaded Thermocouple Probes Protection Heads

Spring loaded protection heads with 1/2" NPT mounting threads. Ideal for use with thermowells. Standard and configurable probe options including types K, T, J, E and N.

Thermocouple and RTD Protection Heads

Protection heads are available in a variety of materials, are compatible with various probe diameters and can use transmitters. Also, configurable w/ single or dual elements.

Thermocouple Probes with Industrial Protection Heads Choices

Many industrial heads to choose from with 1/2" NPT mounting threads with standard and configurable thermocouple probe options including types K, T, J, E and N.

Sanitary thermocouple & RTD Protection Heads

Sanitary protection heads are available in a variety of materials, are compatible with various probe diameters and can use transmitters. Single or dual elements available.

High Temperature Low Drift Thermocouple Industrial Head Probes

Omegaclad XL Thermocouples provide high temperature ranges, up to 1335°C, and low drift probes paired with various industrial head options. Thermocouple type K and N.

UW Series Wireless Thermocouple/RTD Transmitter in NB9 Head

The Omega UW Series NB9 wireless transmitters come with your choice of Thermocouple or RTD preinstalled. Customize the sensor, probe and thread for your application.

Searching for your items
en-US
en
Save Configuration