Skip to search Skip to main content Skip to navigation

Your feedback matters, take a quick surveyWebsite feedback

We noticed you are from . Visit your local site for regional offers and live support.
Back To Top

Temperature Meter

1 Channel RTD IP67 Waterproof Temperature Meter with Probe

Waterproof IP67 PT100 & PT1000 RTD temperature meter. 5 pin connector compatible and Class A accuracy. Measures from -100°C to 300°C. Large LCD screen and NIST Traceable.

1 & 2 Channel 4 Types Thermocouple NEMA-4X Temperature Meter

1 and 2 channel options for K, J, T, E & S thermocouple types. NEMA-4X water and splash resistant. Measure from -210°C to 1,767°C with ±0.1% of reading accuracy.

Portable pH/ORP/Conductivity/TDS/Salt and Temperature Meter

The CDS107 is a microprocessor based multi-purpose meter. It can be used as a benchtop or handheld meter to measure pH, ORP, conductivity, TDS, salt and temperature.

1 & 2 Channel K & J Thermocouple Types Temperature Meter

1 and 2 channel options with K and J type thermocouple inputs with data storage capability and large LCD display. 0.1 resolution and 120 record datalogging capability.

Fixed Length Inseration Paddlewheel Flow & Temperature Meter

The FP7001A paddlewheel flow and temperature sensor is ideal for accurate monitoring of industrial water flows, hard-to-handle corrosive solutions, and high purity fluids .

1 Channel 3 & 4 Wire PT100 RTD Temperature Meter

1 Channel 3 & 4 Wire PT100 RTD Temperature Meter connected with TA4F connector. Temperature range -100°C to 199.9°C and ±0.3°C accuracy.

Paddlewheel Flow & Temperature Meter

The FP7002-Series Paddlewheel Flow sensor/transmitter flow system provides a simple solution for applications requiring a remote flow temperature sensor.

Searching for your items
en-US
en
Save Configuration