Skip to search Skip to main content Skip to navigation

Your feedback matters, take a quick surveyWebsite feedback

We noticed you are from . Visit your local site for regional offers and live support.
Back To Top

Temperature Gauge

2" Surface Mount Dial Dual Temperature Range Thermometers

Bimetal surface contact dial thermometer with Fahrenheit & Celsius scales. Easily mount on ferrous surfaces with the magnet backing. Easy to apply to ducts and storage tanks

3" and 5" Dial Tilt Adjustable Bimetal Thermometer

Tilt adjustable dial heads in sizes of 3" and 5" inches. Various mounts, temperature ranges and stem lengths. Stainless steel and hermetically sealed. Use with thermowells.

Digital Temperature Transmitter

Loop powered 4-20 milliamp output transmitter with ABS/Polycarbonate enclosure and two on-display alarms. Includes fixed or spring loaded RTD probe.

Waterproof IP67 Digital Thermometer with Thermistor Probe

Wall mount this high accuracy thermistor thermometer in wetted environments. 0.1 resolution and easy to read LCD screen make this thermometer an essential tool.

Digital RTD Thermometer with NEMA 4X Enclosure

Connect a PT100 RTD 3 wire probe to this thermometer and clearly read the large backlit digital display. Output your readings via 4 to 20mA, 0 to 5 or 5 to 10 Vdc.

3" Dial Compost Thermometers with Stem Lengths 12" to 72"

Handheld -20°C to 120°C bimetal compost thermometer hermetically sealed and constructed in stainless steel. C and °F choices and two diameter choices for additional strength.

3" and 5" Dial Sanitary Thermometer with 1 1/2" Triclamp

All welded construction and hermetically sealed. Broad selection of temperature ranges and stem lengths from 2.5' to 15". 32 Ra on wetted surfaces.

2.37" Dial Bimetal Hermetically Sealed Thermometer Handheld

Handheld 2.37" diameter dial head thermometer with various temperature ranges and stem lengths. Stainless steel construction and hermetically sealed.

Searching for your items
en-US
en
Save Configuration