Skip to search Skip to main content Skip to navigation

Your feedback matters, take a quick surveyWebsite feedback

We noticed you are from . Visit your local site for regional offers and live support.
Back To Top

Surface Rtd

Surface Mount RTD with Brass Housing

Sensor has a mounting hole to fit a #4 bolt, and comes standard with a 40" (1 meter) long cable and either 2, 3 or 4-wire connections.

Self-Adhesive Polyimide Fast Response RTD Surface Sensors, Class A Accuracy

General use fast response RTDs mounted in glass tape & polyimide with a self-adhesive backing for easily measuring surface temperatures up to 290°C. Class A Accuracy.

Cement-On Polyimide Fast Response RTD Surface Sensors

Wire-wound pt100 RTDs encased in a thin polyimide film with fast response times. Can be glued, epoxied, or cemented onto surfaces for temperature measurement up to 290°C.

Bolt-On RTD Sensor with Aluminum Flag Housing

The RTD-831 series is designed for use as a surface sensor. It has an aluminum housing for fast transfer of heat to/from the sensing element. Choice of either 100 ohm or 1000 ohm RTD element.

Self-Adhesive Silicone Molded RTD Surface Sensors

General use RTDs molded into a silicone rubber with self-adhesive backing for easily measuring the temperatures of curved or flat surfaces up to 200°C.

Adhesive Pad RTD Sensor

The SAP series RTD sensors come in curved and flat styles. An adhesive pad holds the sensor onto the surface to be measured. The RTD element used is Class A platimum 100 Ω.

Self-Adhesive Polyimide Fast Response RTD Surface Sensors, Class B Accuracy

General use fast response RTDs mounted in glass tape & polyimide with a self-adhesive backing for easily measuring surface temperatures up to 290°C. Class B Accuracy.

Heavy-Duty Magnetic Mount RTD Sensors for Ferrous Metal Surfaces

Spring-loaded RTD probes with a powerful 13lb pull magnetic housing ideal for easily mounting to and measuring the surface temperature of ferrous metals up to 400°C.

Glue-On RTD Surface Sensors with Coin Style SS Housing

Epoxy encapsulated RTD sensors in small stainless steel disc-shaped housings ideal for measuring surface temperatures up to 230°C. Glue, epoxy, or cement onto a flat surface.

Searching for your items
en-US
en
Save Configuration