Skip to search Skip to main content Skip to navigation

PST joins DwyerOmega. Read more>

We noticed you are from . Visit your local site for regional offers and live support.
Back To Top

Quick Coupling

Chrome-Plated Brass Quick Couplings

Chrome-Plated Brass Quick Couplings FT-LCD170-05-VITON FT-LCD230-04-VITON.

Chrome-Plated Brass Mechanically Keyed Quick Couplings

Keyed OMEGA quick couplings are designed for small flexible hose and plastic tubing applications which require positive mechanical connections and non-interchangeable lines.

Polypropylene Quick Couplings & High Flow Couplings

The FT-HFC-12 Series is a quick high flow coupling as a replacement for bulky, heavy brass or stainless steel couplings in many applications.

Chrome-Plated Brass Quick Couplings 1/8" Flow

FT-MC Series couplings offer 1/8" flow with the durability and attractiveness of chrome-plated brass. They provide excellent service at high pressures.

Speciality Quick Couplings For 3 to 5 Lines

Quick, convenient multiple couplings connect and disconnect several tubing lines at once and are easily made up from standard OMEGA Quick Couplings.

Thermoplastic Quick Couplings - Acetal

Acetal, our most popular coupling material. With 1 /4 ' flow, it offers the widest selection of sizes and configurations for 1 /4 ' to 3 /8 ' plastic tubing.

Subminiature Thermoplastic Quick Couplings

Available for in-line, panel mount and pipe thread configurations. FT-SMC couplings are a reliable alternative to luer-type connections in medical instruments and devices.

Thermoplastic Quick Couplings - Polypropylene 1/8" & 1/4" Flow

Polypropylene couplings in 1/8" and 1/4" flow. This series of couplings offers most of the same sizes and configurations as the FT-PMC and FT-PLC Series.

Multitube Quick Couplings

Each coupling body includes ten inserts in one tube size. Purchase inserts of different sizes for replacements of original tube fittings or to mix tube sizes in the coupling.

Polysulfone Quick Couplings - High Flow Couplings

New FT-HFC-35 Series couplings are designed to withstand the rigors of demanding applications. Their polysulfone construction imparts physical strength

Searching for your items
en-US
en
Save Configuration