Skip to search Skip to main content Skip to navigation

Your feedback matters, take a quick surveyWebsite feedback

We noticed you are from . Visit your local site for regional offers and live support.
Back To Top

Mechanical Pressure Switch

OEM Mechanical Pressure Switch for Harsh Environments with 2 Outputs

The PSW-190 series are economical, compact SPDT switches with a fixed deadband that are available with a Buna-N or FKM diaphragm and o-ring for use in harsh environments.

OEM Mechanical Pressure Switch with Relay or Alarm

The PSW-500 series are compact, economical SPST switches with a fixed deadband and optional relay or alarm output for pressure up to 6,000 psi.

OEM Mechanical Pressure Switch with High Purity

The PSW-690 series are compact, economical SPST switches with all stainless steel wetted part and high purity, making them suitable for medical applications.

OEM Mechanical Pressure Switch for Low Pressure and Vacuum

The PSW-681 series are compact, economical SPST switches with a fixed deadband for extremely low pressure and vacuum ranges.

OEM Mechanical Pressure Switch for Indoor Applications

The PSW-621 series are economical, compact SPST switches with a fixed deadband and zinc alloy composition that makes these suitable for indoor industrial applications.

OEM Mechanical Pressure Switch for Harsh Environments

The PSW-800 series are economical, compact 5 A SPST switches with a fixed deadband that are UL listed and CSA certified for harsh environment applications.

Economical OEM Mechanical Pressure Switch

The PSW-581 series are economical, compact DPDT switches with a fixed deadband and UL listed.

OEM Mechanical Differential Pressure Switch

The PSW-845 series are economical, compact 250 mA SPDT differential pressure switches with a fixed deadband and excellent bypass characteristics.

Searching for your items
en-US
en
Save Configuration