Skip to search Skip to main content Skip to navigation

PST joins DwyerOmega. Read more>

We noticed you are from . Visit your local site for regional offers and live support.
Back To Top

Level Transmitter

Series PBLT2 Submersible Level Transmitter

PBLT2 and PBLTX Submersible Level Transmitters are manufactured for years of trouble free service in the harshest applications. Both measure the height of liquid above the position in the tank referenced to atmospheric pressure. The transmitter consists of a piezoresistive sensing element, encased in a 316 SS housing. Perfect for wastewater and slurry applications with features to protect the unit from these demanding applications. Large diameter 316 SS diaphragm seal is non-clogging and damage resistant to floating solids.

Reflective Ultrasonic Level Transmitter w/Alarm for Small Tanks

The LVU500 Series reflective ultrasonic level transmitter provides continuous level measurement up to9.8' with a 4-20 mA output and four relays configured via web software

Loop Powered Ultrasonic Level Transmitter

The LVU800 Series 2-wire ultrasonic transmitter provides non-contact level measurement up to 32' and is ideally suited for challenging ultrapure, corrosive, or waste liquids.

Current or Resistance Output Float Level Transmitters

LVR20 and LVR30 liquid level sensors have a voltage divider network that incorporates a reed switch array sensitive to the position of the magnetic float.

Pulse Radar Solids Level Transmitter (Minimal Dust)

The intrinsically safe 1 1/2" NPT, pulse radar transmitter for solids provides continuous level measurement up to 49.2’ with a 4-20 mA analog and HART digital output.

Series MBLT Mini Submersible Level Transmitter

The Series MBLT Miniature Submersible Level Transmitter measures the height of liquid above the position in the tank referenced to atmospheric pressure. The transmitter consists of a piezoresistive sensing element, encased in a 0.63˝ (16 mm) diameter 316 SS housing.

Series SBLT2 Submersible Level Transmitter

SBTL2 and SBLTX Submersible Level Transmitters are manufactured for years of trouble free service in the harshest applications. Both measure the height of liquid above the position in the tank referenced to atmospheric pressure. The transmitter consists of a piezoresistive sensing element, encased in a 316 SS housing.

Series SBLTX Submersible Level Transmitter

SBTL2 and SBLTX Submersible Level Transmitters are manufactured for years of trouble free service in the harshest applications. Both measure the height of liquid above the position in the tank referenced to atmospheric pressure. The transmitter consists of a piezoresistive sensing element, encased in a 316 SS housing.

Series PBLTX Submersible Level Transmitter

PBLT2 and PBLTX Submersible Level Transmitters are manufactured for years of trouble free service in the harshest applications. Both measure the height of liquid above the position in the tank referenced to atmospheric pressure. The transmitter consists of a piezoresistive sensing element, encased in a 316 SS housing. Perfect for wastewater and slurry applications with features to protect the unit from these demanding applications. Large diameter 316 SS diaphragm seal is non-clogging and damage resistant to floating solids.

Reflective Ultrasonic Level Transmitter for Large Tanks

The LVU700 Series reflective ultrasonic transmitter provides level measurement up to 39.3' with a 4-20 mA output and is configured via its push button display or software.

Two-Wire Ultrasonic Level Transmitter

The LVU2700 ultrasonic level transmitter provides continuous level measurement up to 32.8' with a 4 to 20 mA output and is configured via free software and a USB adaptor.

0.25% Accuracy, NEMA 4X Float Level Transmitter

LVR500 level transmitters provide continuous level measurement with a 4 to 20 mA signal output

Series ULT Ultrasonic Level Transmitter

The ULT series Ultrasonic Level Transmitter provides non-contact measurement of liquids in and explosion-proof body.

Searching for your items
en-US
en
Save Configuration