Skip to search Skip to main content Skip to navigation

Your feedback matters, take a quick surveyWebsite feedback

We noticed you are from . Visit your local site for regional offers and live support.
Back To Top

Lcd Display Data Logger

Thermocouple Temperature Data Logger with LCD Display

OM-CP-TCTEMP2000 A battery powered thermocouple temperature data logger with an LCD display. Internal temperature sensor and external J, K, T, E, R, S, B, and N type input.

Thermocouple Data Logger with LCD Display and USB Interface

OM-EL-USB-TC-LCD data logger measures and stores 32,510 temperature readings from Type J, K or T thermocouples featuring display and miniature female thermocouple receptacle.

Single Channel USB Thermocouple Data Logger with LCD Display

Omega's OM-20A-TC thermocouple Data logger with LCD Display measures and stores readings from Type K, Type J, Type S, or Type T&R thermocouple. Miniature female TC receptacle

Thermistor Probe Temperature Data Logger with LCD Display

OM-EL-USB-TP-LCD standalone data logger measures and stores up to 32,510 temperature readings from a supplied thermistor probe attached via the socket at the base of the unit

Omega USB Temperature Data Logger with LCD Display

This Standalone data logger measures and stores 16,378 temperature readings over a -35 to 80°C (-31 to 176°F) range. The high contrast LCD displays a variety of information.

Portable Temperature and Humidity Data Logger with LCD Display

The OM-HL-SH Series portable temperature and humidity data loggers can be used for a wide range of applications including coolers, freezers, museums, labs and greenhouses.

pH and Temperature Data Logger with LCD Display

A battery powered, stand alone pH and temperature data logger with an LCD Display with RTD compensation. Connects to commonly used pH, ORP and ISE electrodes.

Carbon Dioxide Monitor and Data Logger with LCD Display

The AQM-102 is designed to measure CO2 concentration, air temperature and RH with visible and audible alarms. Ideal for indoor air quality and HVAC applications.

Temperature, Humidity and Dew Point Data Logger with LCD Display

OM-EL-USB-2-LCD - Standalone logger with LCD Display that measures and stores temperature and relative humidity readings from -35 to 80°C (-31 to 176°F) and 0 to 100% RH.

Pressure Data Logger with LCD Display

The OM-CP-PR2000 series are battery powered Pressure Data Loggers and recorders with a Large LCD display. Non-volatile logging capacity of 262,143 readings.

Formaldehyde Monitor and Data Logger with LCD Display

The AQM-101 measures formaldehyde (HCHO) concentration, air temp and RH with visible and audible alarms. Ideal for indoor air quality and HVAC applications.

Searching for your items
en-US
en
Save Configuration