Skip to search Skip to main content Skip to navigation

PST joins DwyerOmega. Read more>

We noticed you are from . Visit your local site for regional offers and live support.
Back To Top

Indicating Flow Monitor

Battery Powered Indicating Flow Meter For Rate or Total Flow

The FP2000-Series displays the rate of flow, total or both (depending on the model selected) on a 6-digit LCD display. Two AAA batteries power the unit for up to one year.

G2-Series Brewery & Food Industry Indicating Flow Meters

The G2 High-Temp Sanitary meter is the best flow meter for brewing. It is highly dependable and affordable, making it a great choice for small-batch brewers.

Indicating Flow Meter with Analog Outputs

Rugged In-Line Flow Sensors Available in 1/2", 3/4", and 1-1/4" sizes are protected in a sturdy cast aluminum enclosure, and are easy to install and mount in any position.

Low Flow Indicating Paddlewheel Flow Meter

The FTB300-Series of digital paddlewheel are an economical choice for low flow rate applications. They use Infra-red light beam technology. Available in 1/8 FNPT, 1/4 FNPT.

Indicating Plastic Paddlewheel Flow Meter W/Alarms & Totalizers

FP1400-Series flowmeters have two programmable flow totalizers, low, high, or range flow and temperature alarm, two sets of optically isolated outputs, and flow pulse output.

Searching for your items
en-US
en
Save Configuration