Added to Your Shopping Cart
The FMA5400A/5500A Series electronic gas mass flow controllers provide for controlling the flow of a wide variety of gases from 0-10 SCCM up to 100 SLM.
Added to Your Shopping Cart
The FLR-1600A and FLV-4600A series flowmeters and controllers use two of the best studied physical properties of liquids to measure flow: Pressure and Viscosity.
Added to Your Shopping Cart
The FMA-2600A Series mass and volumetric flow controllers use the principle of differential pressure within a laminar flow field to determine and control mass flow rate.
Added to Your Shopping Cart
FMA2700/FMA2800 Series Electronic Mass Flowmeters and FMA3700/FMA3800 Mass Flow Controllers are perfect for gas flow application which require an all stainless steel design
Added to Your Shopping Cart
Using the basic FMA3100 thermal mass flow sensor, the FMA3200 mass flow controllers offer accurate control of gas flows in a compact package ideal for many OEM applications.
Added to Your Shopping Cart
The FMA-A2100/2200/2300/2400 uses capillary-type thermal technology to directly measure mass flow of gases. No temperature, pressure, or square root corrections are required.
Added to Your Shopping Cart
FMA6500 Series flow controllers allow one to program, record, and analyze flow rates of various gases with a computer via an RS485 interface (optional RS232 is available).
Added to Your Shopping Cart
The FMA-LP2600A controller uses a proportional valve coupled to the flow body to control flow using the integral PID loop controller. 0 to 5V output (4 to 20 mA optional)