Skip to search Skip to main content Skip to navigation

PST joins DwyerOmega. Read more>

We noticed you are from . Visit your local site for regional offers and live support.
Back To Top

Fast Acting Thermocouples

Self-Adhesive Polyimide Fast Response Surface Thermocouples

General use fast response thermocouples mounted in glass tape & polyimide with a self-adhesive backing for easily measuring surface temperatures up to 175°C.

Self-Adhesive Polyimide Fast Response Surface Thermocouples - High Temp

Fast response thermocouples mounted in a polyimide carrier with a self-adhesive backing for easily measuring surface temperatures up to 260°C. Resistant to oil and chemicals.

Self-Adhesive Polyimide Fast Response Surface Thermocouples - Highest Temp

Fast response thermocouples mounted in glass tape & polyimide with a self-adhesive backing and fiberglass lead-wires for easily measuring surface temperatures up to 315°C.

Thin Leaf-Type Thermocouples for Layered Surfaces

Flat leaf-type thermocouples with mini or standard connectors ideal for measuring the surface temperature of objects with layers like plywood, plastic, paper, and laminates.

Cement-On Polyimide Fast Response Surface Thermocouples

Thin film thermocouples with extremely fast response times that can be glued, epoxied, or cemented onto surfaces for short or long-term temperature measurement.

Small Diameter Immersion Thermocouple Probes with PFA cable

Configurable thermocouples with 0.010", 0.020", 0.032", or 0.040" diameter probes, metal transition joints and PFA insulated extension wires.

Ceramic Fiber or Silica Insulated Thermocouple Elements

Thermocouple elements insulated with ceramic fiber or silica, rated up to 1200°F, available in K, E, N and J calibrations and multiple wire lengths available.

Searching for your items
en-US
en
Save Configuration