CN8240/CN8260 Series 1/8 DIN Vertical and 1/4 DIN Universal Input Autotune Controllers offer an 8-segment Ramp/Soak program with optional alarms and RS232/RS485
Omega’s CN400 1/16 DIN PID Controller features single or dual channels and includes NFC/RFID technology with dedicated App DirectLink for Android devices
The 32A Series Controllers provide flexible, precise control in a compact 1/32 DIN size, with universal input support and advanced features like Fuzzy Logic and Self-Tune.