Skip to search Skip to main content Skip to navigation

Your feedback matters, take a quick surveyWebsite feedback

We noticed you are from . Visit your local site for regional offers and live support.
Back To Top

Digital Output Pressure Transducers

Configurable, High Accuracy Pressure Transducers

The PX409 series, with a high ±0.08% accuracy, are configurable with several standard pressure, output, and connection options. Our configurator offers additional custom options.

Highly Configurable, High Accuracy, Custom Pressure Transducers

MM Series custom transducers allow for over 1-million possible combinations of parameters such as pressure type, range, unit, material, output, accuracy, fitting, temperature compensation range, and electrical termination.

Heavy Duty Pressure Transducers with Sealed SS Construction

The PX51 series are heavy duty, all stainless steel pressure transducers for harsh environments and pressure ranges up to 30,000 psi.

High Accuracy, Sanitary Pressure Transducers

The PX409S series are available with 1½" or 2" sanitary fittings for clean-in-place applications in food processing, beverage or bio/ pharmaceutical applications.

Barometric Pressure Transducers with Terminal Strip

The PC2780 is a high ±0.25 accuracy that makes it ideal for environmental, weather, laboratory, and test station monitoring and data logging.

High Accuracy oil filled Wet/Dry and Wet/Wet Differential Pressure Transducers

High Accuracy oil filled Wet/Dray and Wet/Wet Differential Pressure Transducers

Searching for your items
en-US
en
Save Configuration