Skip to search Skip to main content Skip to navigation

We’re moving! This site will be unavailable between Friday, February 14 through Monday, February 17 as we migrate to dwyeromega.com. Please check back to see what’s changed.

We noticed you are from . Visit your local site for regional offers and live support.
Back To Top

Differential Pressure Sensors

High Accuracy oil filled Wet/Dry and Wet/Wet Differential Pressure Transducers

High Accuracy oil filled Wet/Dray and Wet/Wet Differential Pressure Transducers

Differential, High Accuracy, Digital Pressure Gauge with Output

The DPG409-DIFF series have a current or voltage output signal with a wireless option and are user-configurable. They have ±0.08% accuracy in many pressure types.

Series MSX Pro Magnesense® Differential Pressure Transmitter

The MSX Pro has exceptional stability for use in critical building performance applications, it meets stringent industry standards with innovative global product design.

SERIES 616W DIFFERENTIAL PRESSURE TRANSMITTER

The 616W series are perfect for outdoor and dusty conditions with their NEMA 4X (IP66) rated enclosure. They also have full span accuracy of 0.25%.

High Accuracy, Wet/Wet Differential Pressure Transmitters

The PX2300 series are ideal for measuring pressure drop across filters and/or in corrosive media, with a weatherproof, NEMA 4 enclosure and high ±0.25% accuracy.

Compact, Differential, Low Pressure Transducers

The PX165 series measures differential pressure in low and ultra low ranges, down to 0.25 inches of water. Their compact size is also ideal for board mounted applications.

Differential Pressure Transmitters with 6 Field Selectable Ranges

The PX274 series have a rugged, seamless, NEMA 4 enclosure and 6 field selectable ranges with a 4-20 mA output. Available in ranges from 0-0.1 to 0-30 in H2O.

Configurable, High Accuracy Pressure Transducers

The PX409 series, with a high ±0.08% accuracy, are configurable with several standard pressure, output, and connection options. Our configurator offers additional custom options.

Searching for your items
en-US
en
Save Configuration