Skip to search Skip to main content Skip to navigation

PST joins DwyerOmega. Read more>

We noticed you are from . Visit your local site for regional offers and live support.
Back To Top

Dew Point Sensor Products

Temperature/Humidity/Dew Point Meter w/Optional Data Logger

The THDP-10 Series is a Handheld Digital Temperature, Humidity, Dew Point Meter with Min/Max, Data Storage, and Data Hold Features. On Line Data Logging with DL Model

Handheld Multi-Functional Thermo-Hygrometer

Handheld thermo-hygrometer measures temp, humidity, and moisture. Ideal for water damage restoration contractors, HVAC/R system installers & facility maintenance.

Air Velocity/Humidity/Dew Point/Wet Bulb/Air Volume Meter 

The HHF11A Anemometer can measure air flow, humidity, dew point, wet bulb, air volume, and capacity. The built-in microprocessor ensures high accuracy.

Compressed Air Dew Point Monitor

The RHB-1500-C portable chilled mirror hygrometer offers drift-free NIST-traceable accuracy, low maintenance, high durability, and ease of use.

Portable Chilled Mirror Dew Point Monitor

The RHB-1500-C is a portable dew point hygrometer that integrates the accuracy and reliability of the OMEGA's chilled mirror with the ruggedness required for field use.

Handheld Humidity, Temperature, and Dew Point Meters

The RH820 Series handheld humidity and temperature meters are available with USB or wireless connectivity. Cable is included w/USB version, receiver w/ the wireless version

Thermo-Hygrometers for Temperature, Humidity, and Dew Point

The RH81 is a digital thermo-hygrometer with min/max data storage, data hold features. Model RH82 also measures dewpoint. RH83 measures dewpoint and wet bulb temperature.

Temperature, Humidity and Dew Point Data Logger with LCD Display

OM-EL-USB-2-LCD - Standalone logger with LCD Display that measures and stores temperature and relative humidity readings from -35 to 80°C (-31 to 176°F) and 0 to 100% RH.

Duct,Wall,Remote Mount Temp,Humidity,& Dewpoint Transmitters

The HX200 Series can be configured as either a dew point or relative humidity transmitter. Perfect for compressed air and dryer applications. Selectable 4-20mA or RS232 output.

Searching for your items
en-US
en
Save Configuration