Skip to search Skip to main content Skip to navigation

PST joins DwyerOmega. Read more>

We noticed you are from . Visit your local site for regional offers and live support.
Back To Top

Clamp On Thermocouple

Self-Adhesive Polyimide Fast Response Surface Thermocouples - Highest Temp

Fast response thermocouples mounted in glass tape & polyimide with a self-adhesive backing and fiberglass lead-wires for easily measuring surface temperatures up to 315°C.

Teflon Block Thermocouple Probes for Unique Surfaces

Teflon block style thermocouple handle probes with a spring-loaded thermocouple band for measuring the temperature of stationary, moving, or rotating surfaces up to 250°C.

Heavy-Duty Magnetic Mount RTD Sensors for Ferrous Metal Surfaces

Spring-loaded RTD probes with a powerful 13lb pull magnetic housing ideal for easily mounting to and measuring the surface temperature of ferrous metals up to 400°C.

Self-Adhesive Polyimide Fast Response Surface Thermocouples - High Temp

Fast response thermocouples mounted in a polyimide carrier with a self-adhesive backing for easily measuring surface temperatures up to 260°C. Resistant to oil and chemicals.

Self-Adhesive Polyimide Fast Response Surface Thermocouples

General use fast response thermocouples mounted in glass tape & polyimide with a self-adhesive backing for easily measuring surface temperatures up to 175°C.

Searching for your items
en-US
en
Save Configuration