Skip to search Skip to main content Skip to navigation

PST joins DwyerOmega. Read more>

We noticed you are from . Visit your local site for regional offers and live support.
Back To Top

Mercoid Brand Products

ELECTRONIC PRESSURE CONTROLLER

The EDA series are versatile, compact pressure controllers that have two SPDT relays, a large display for easy programming, and four LED indicators for high visibility.

Series PBLT2 Submersible Level Transmitter

PBLT2 and PBLTX Submersible Level Transmitters are manufactured for years of trouble free service in the harshest applications. Both measure the height of liquid above the position in the tank referenced to atmospheric pressure. The transmitter consists of a piezoresistive sensing element, encased in a 316 SS housing. Perfect for wastewater and slurry applications with features to protect the unit from these demanding applications. Large diameter 316 SS diaphragm seal is non-clogging and damage resistant to floating solids.

Series PBLTX Submersible Level Transmitter

PBLT2 and PBLTX Submersible Level Transmitters are manufactured for years of trouble free service in the harshest applications. Both measure the height of liquid above the position in the tank referenced to atmospheric pressure. The transmitter consists of a piezoresistive sensing element, encased in a 316 SS housing. Perfect for wastewater and slurry applications with features to protect the unit from these demanding applications. Large diameter 316 SS diaphragm seal is non-clogging and damage resistant to floating solids.

Series PG Gas Pressure/Differential Pressure Switch

Gas Pressure/Differential Pressure Switch is used with air and other compatible gases. Clear easy-to-read, and convenient external setpoint adjustment. Applications include natural, manufactured or LP gas.

Searching for your items
en-US
en
Save Configuration